FPA-MPC - Coupler conduit fitting
Flexicon
Non-metallic conduits and fittings
FPA
Straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/straight/fpa_mpc.prj},{NB=FPA28-MPC28B},{CLR=B},{CT=FPA},{NW=23},{CS=28},{TYPE=A},{A=19},{B=44},{C=75},{D=42},{F=42.3},{ID=21.7},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{FAC=44.000},{HEXL=5.000},{VER=1.000},{SW=42.000},{CNL=29.350},{RL=31.000},{RD=28.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Length
[mm]
D
Diameter
[mm]
ID
Min ID of rigid conduit
[mm]
CNSMAT
Material
[mm]
FPA16-MPC16B
FPA16-MPC16B
12
16
A
11
29
60
28
12.6
Nylon PA66
FPA21-MPC21B
FPA21-MPC21B
17
21
A
14
32
69
33
16.2
Nylon PA66
FPA28-MPC28B
FPA28-MPC28B
23
28
A
19
44
75
42
21.7
Nylon PA66
FPA34-MPC34B
FPA34-MPC34B
29
34
A
25
51
82
48
27.3
Nylon PA66
FPA42-MPC42B
FPA42-MPC42B
36
42
B
33
63
83
60
35.1
Nylon PA66
FPA54-MPC54B
FPA54-MPC54B
48
54
A
37
76
102
65
41.2
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表