Foot mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MINI SERIES(15W to 90W)
China CCC Certified Gearmotor
Gearmotor
Right angle shaft (H2 series)
R shaft
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_mini_15w_90w/china_ccc_cert_gm/gearmotor/right_angle_shaft_h2_series/r_shaft/g_r_foot_mount.prj},{NB=HL18R240-CSMR40NK},{VT=Single phase 100V},{MCT=40},{B=-},{RTVIS=1/240},{OSH=18},{TBT=K-BOX},{PTB=},{TOIT=K},{RT1='160','1/160','200','1/200','240','1/240'},{X=Geard Motor},{PTB1='','Standard','XT6','T6'},{GH=MHL18R},{BR=-},{MOTOR=-},{ME=90M},{MF=Foot type},{ST=R type shaft},{OS=18},{BW=-},{PPATH=../parts/h_type_gearmotor_asmtpl.prj},{TFX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
HL15R010-CTML15NN
3-Phase 200V
15
-
1/10
15
Lead wire
HL15R010-CTML15NN
HL15R015-CTML15NN
3-Phase 200V
15
-
1/15
15
Lead wire
HL15R015-CTML15NN
HL15R020-CTML15NN
3-Phase 200V
15
-
1/20
15
Lead wire
HL15R020-CTML15NN
HL15R025-CTML15NN
3-Phase 200V
15
-
1/25
15
Lead wire
HL15R025-CTML15NN
HL15R030-CTML15NN
3-Phase 200V
15
-
1/30
15
Lead wire
HL15R030-CTML15NN
HL15R040-CTML15NN
3-Phase 200V
15
-
1/40
15
Lead wire
HL15R040-CTML15NN
HL15R050-CTML15NN
3-Phase 200V
15
-
1/50
15
Lead wire
HL15R050-CTML15NN
HL15R060-CTML15NN
3-Phase 200V
15
-
1/60
15
Lead wire
HL15R060-CTML15NN
HL15R080-CTML15NN
3-Phase 200V
15
-
1/80
15
Lead wire
HL15R080-CTML15NN
HL15R100-CTML15NN
3-Phase 200V
15
-
1/100
15
Lead wire
HL15R100-CTML15NN
HL15R120-CTML15NN
3-Phase 200V
15
-
1/120
15
Lead wire
HL15R120-CTML15NN
HL15R160-CTML15NN
3-Phase 200V
15
-
1/160
15
Lead wire
HL15R160-CTML15NN
HL15R200-CTML15NN
3-Phase 200V
15
-
1/200
15
Lead wire
HL15R200-CTML15NN
HL15R240-CTML15NN
3-Phase 200V
15
-
1/240
15
Lead wire
HL15R240-CTML15NN
HL15R010-CTML25NN
3-Phase 200V
25
-
1/10
15
Lead wire
HL15R010-CTML25NN
HL15R015-CTML25NN
3-Phase 200V
25
-
1/15
15
Lead wire
HL15R015-CTML25NN
HL15R020-CTML25NN
3-Phase 200V
25
-
1/20
15
Lead wire
HL15R020-CTML25NN
HL15R025-CTML25NN
3-Phase 200V
25
-
1/25
15
Lead wire
HL15R025-CTML25NN
HL15R030-CTML25NN
3-Phase 200V
25
-
1/30
15
Lead wire
HL15R030-CTML25NN
HL15R040-CTML25NN
3-Phase 200V
25
-
1/40
15
Lead wire
HL15R040-CTML25NN
HL15R050-CTML25NN
3-Phase 200V
25
-
1/50
15
Lead wire
HL15R050-CTML25NN
HL15R060-CTML25NN
3-Phase 200V
25
-
1/60
15
Lead wire
HL15R060-CTML25NN
HL15R080-CTML25NN
3-Phase 200V
25
-
1/80
15
Lead wire
HL15R080-CTML25NN
HL15R100-CTML25NN
3-Phase 200V
25
-
1/100
15
Lead wire
HL15R100-CTML25NN
HL15R120-CTML25NN
3-Phase 200V
25
-
1/120
15
Lead wire
HL15R120-CTML25NN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表