Foot mount
NISSEI Corporation
Discontinued product
Standard gearmotor
Waterproof gearmotor
Right angle shaft (H2 series)
T shaft
Powered by
CAD模型選擇
{nissei/dstc_products/standard_gm/waterproof_gm/right_angle_shaft_h2_series/wrgmss_t_shaft/h2_water_resistant_gearmotor_wsus_t_l_asmtab.prj},{NB=H2LW-50T-120-220E},{OSH=50},{TREE=L},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=2.2kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{BVIS=No},{RVIS=1/120},{TB=E},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TB
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2LW-32T-5-075E
3-Phase 200V
0.75kW
No
1/5
32
E
H2LW-32T-5-075E
H2LW-32T-10-075E
3-Phase 200V
0.75kW
No
1/10
32
E
H2LW-32T-10-075E
H2LW-32T-15-075E
3-Phase 200V
0.75kW
No
1/15
32
E
H2LW-32T-15-075E
H2LW-32T-20-075E
3-Phase 200V
0.75kW
No
1/20
32
E
H2LW-32T-20-075E
H2LW-32T-25-075E
3-Phase 200V
0.75kW
No
1/25
32
E
H2LW-32T-25-075E
H2LW-32T-30-075E
3-Phase 200V
0.75kW
No
1/30
32
E
H2LW-32T-30-075E
H2LW-32T-40-075E
3-Phase 200V
0.75kW
No
1/40
32
E
H2LW-32T-40-075E
H2LW-32T-50-075E
3-Phase 200V
0.75kW
No
1/50
32
E
H2LW-32T-50-075E
H2LW-32T-60-075E
3-Phase 200V
0.75kW
No
1/60
32
E
H2LW-32T-60-075E
H2LW-40T-80-075E
3-Phase 200V
0.75kW
No
1/80
40
E
H2LW-40T-80-075E
H2LW-40T-100-075E
3-Phase 200V
0.75kW
No
1/100
40
E
H2LW-40T-100-075E
H2LW-40T-120-075E
3-Phase 200V
0.75kW
No
1/120
40
E
H2LW-40T-120-075E
H2LW-40T-160-075E
3-Phase 200V
0.75kW
No
1/160
40
E
H2LW-40T-160-075E
H2LW-40T-200-075E
3-Phase 200V
0.75kW
No
1/200
40
E
H2LW-40T-200-075E
H2LW-40T-240-075E
3-Phase 200V
0.75kW
No
1/240
40
E
H2LW-40T-240-075E
H2LW-50T-300-075E
3-Phase 200V
0.75kW
No
1/300
50
E
H2LW-50T-300-075E
H2LW-50T-375-075E
3-Phase 200V
0.75kW
No
1/375
50
E
H2LW-50T-375-075E
H2LW-50T-450-075E
3-Phase 200V
0.75kW
No
1/450
50
E
H2LW-50T-450-075E
H2LV-32T-5-075E
3-Phase 200V
0.75kW
Yes
1/5
32
E
H2LV-32T-5-075E
H2LV-32T-10-075E
3-Phase 200V
0.75kW
Yes
1/10
32
E
H2LV-32T-10-075E
H2LV-32T-15-075E
3-Phase 200V
0.75kW
Yes
1/15
32
E
H2LV-32T-15-075E
H2LV-32T-20-075E
3-Phase 200V
0.75kW
Yes
1/20
32
E
H2LV-32T-20-075E
H2LV-32T-25-075E
3-Phase 200V
0.75kW
Yes
1/25
32
E
H2LV-32T-25-075E
H2LV-32T-30-075E
3-Phase 200V
0.75kW
Yes
1/30
32
E
H2LV-32T-30-075E
H2LV-32T-40-075E
3-Phase 200V
0.75kW
Yes
1/40
32
E
H2LV-32T-40-075E
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表