Foot Mount
Brother Gearmotors
Gear Motors
Speed variable gearmotor
High efficiency IPM gearmotor
Gearmotor new
Gearmotor
Right angle shaft (H2 series)
L shaft
Powered by
CAD模型選擇
{brother/products_jp/speed_variable_gm/high_eff_ipm_gm/gearmotor_new/gearmotor/right_angle_shaft_h2_series/gm_l_shaft_ipm_new/h2_ipm_new_l_l_asmtab.prj},{NB=H2L40L240L-PD08NVTB2},{VT=200V-240V},{INFO=Infotext},{MCT=0.75kW},{B=200V with Brake},{OS=40},{TBT=With terminal box},{PTB=},{INFO1=Infotext},{CNSORDERNO=H2L40L240L-PD08NVTB2},{MS=Standard},{MT=Gearmotor},{TYPE=L type},{MODTYPE=Foot},{GH=HL40L},{KEY=40},{KEY1=0},{SPC=-},{GHL=193.0},{M=MD-IP075},{FC=MD-IP075B},{MFC=203.0},{TI=MD_T-BOX},{TL=396.0},{PPATH=../../../../ipm_assemblies/h2_ipm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2L22L5N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/5
22
With terminal box
H2L22L5N-PM01NVTN
H2L22L5N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/5
22
With terminal box
H2L22L5N-PM01NVTB2
H2L22L10N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/10
22
With terminal box
H2L22L10N-PM01NVTN
H2L22L10N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/10
22
With terminal box
H2L22L10N-PM01NVTB2
H2L22L15N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/15
22
With terminal box
H2L22L15N-PM01NVTN
H2L22L15N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/15
22
With terminal box
H2L22L15N-PM01NVTB2
H2L22L20N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/20
22
With terminal box
H2L22L20N-PM01NVTN
H2L22L20N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/20
22
With terminal box
H2L22L20N-PM01NVTB2
H2L22L25N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/25
22
With terminal box
H2L22L25N-PM01NVTN
H2L22L25N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/25
22
With terminal box
H2L22L25N-PM01NVTB2
H2L22L30N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/30
22
With terminal box
H2L22L30N-PM01NVTN
H2L22L30N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/30
22
With terminal box
H2L22L30N-PM01NVTB2
H2L22L40N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/40
22
With terminal box
H2L22L40N-PM01NVTN
H2L22L40N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/40
22
With terminal box
H2L22L40N-PM01NVTB2
H2L22L50N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/50
22
With terminal box
H2L22L50N-PM01NVTN
H2L22L50N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/50
22
With terminal box
H2L22L50N-PM01NVTB2
H2L22L60N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/60
22
With terminal box
H2L22L60N-PM01NVTN
H2L22L60N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/60
22
With terminal box
H2L22L60N-PM01NVTB2
H2L22L80N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/80
22
With terminal box
H2L22L80N-PM01NVTN
H2L22L80N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/80
22
With terminal box
H2L22L80N-PM01NVTB2
H2L22L100N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/100
22
With terminal box
H2L22L100N-PM01NVTN
H2L22L100N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/100
22
With terminal box
H2L22L100N-PM01NVTB2
H2L22L120N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/120
22
With terminal box
H2L22L120N-PM01NVTN
H2L22L120N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/120
22
With terminal box
H2L22L120N-PM01NVTB2
H2L22L160N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/160
22
With terminal box
H2L22L160N-PM01NVTN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表