FN 3536 - GESIPA PolyGrip Blindniete Flachrundkopf Al/A2
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
PolyGrip®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/polygrip/gesipa_fn_3536.prj},{NB=SFS FN 3536 454948 PolyGrip Blindniet Flachrundkopf Al/A2 4.8x10 KL 0.5-6.5},{IDNR=},{ARTNR=454948},{NAME=4,8x10 (6720145) KL 0,5-6,5},{MAT=Aluminium, Dorn: rostfrei A2},{ONR=6720145},{D1=4.8},{L=10.0},{KL=0.5-6.5},{D2=9.5},{DM=2.70},{K=1.3},{SCHK=1500},{ZK=2300},{VERP=500},{PR=17.90},{PR2000=13.40},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3536 454942 PolyGr...
454942
Aluminium, Dorn: rostfrei...
6720013
3.2
8.0
0.5-5
6.5
1.80
0.8
1000
SFS FN 3536 454943 PolyGr...
454943
Aluminium, Dorn: rostfrei...
6720021
3.2
9.5
1.5-6.5
6.5
1.80
0.8
1000
SFS FN 3536 454944 PolyGr...
454944
Aluminium, Dorn: rostfrei...
6720048
3.2
11.0
3-8
6.5
1.80
0.8
1000
SFS FN 3536 454945 PolyGr...
454945
Aluminium, Dorn: rostfrei...
6720080
4.0
10.0
0.5-6.5
8.0
2.30
1.0
500
SFS FN 3536 454946 PolyGr...
454946
Aluminium, Dorn: rostfrei...
6720099
4.0
13.0
3.5-9.5
8.0
2.30
1.0
500
SFS FN 3536 454947 PolyGr...
454947
Aluminium, Dorn: rostfrei...
6720102
4.0
17.0
7-13
8.0
2.30
1.0
500
SFS FN 3536 454948 PolyGr...
454948
Aluminium, Dorn: rostfrei...
6720145
4.8
10.0
0.5-6.5
9.5
2.70
1.3
500
SFS FN 3536 454949 PolyGr...
454949
Aluminium, Dorn: rostfrei...
6720153
4.8
15.0
4.5-11
9.5
2.70
1.3
500
SFS FN 3536 454950 PolyGr...
454950
Aluminium, Dorn: rostfrei...
6720161
4.8
17.0
6.5-13
9.5
2.70
1.3
500
SFS FN 3536 454951 PolyGr...
454951
Aluminium, Dorn: rostfrei...
6720188
4.8
25.0
11-19.5
9.5
2.70
1.3
250
SFS FN 3536 454952 PolyGr...
454952
Aluminium, Dorn: rostfrei...
6720196
4.8
30.0
16-24
9.5
2.70
1.3
250
SFS FN 3536 454953 PolyGr...
454953
Aluminium, Dorn: rostfrei...
6720269
6.4
15.0
1.5-9
13.0
3.65
1.8
250
SFS FN 3536 454954 PolyGr...
454954
Aluminium, Dorn: rostfrei...
6720277
6.4
20.0
6-14
13.0
3.65
1.8
250
SFS FN 3536 454955 PolyGr...
454955
Aluminium, Dorn: rostfrei...
6720285
6.4
25.0
10-18
13.0
3.65
1.8
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表