您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Flat Suction Cups SAOF (Oval) - SAOF 90x30 NBR-60 M10-AG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Oval)
Flat Suction Cups SAOF (Oval)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_oval/flachsauggreifer_saof_oval/10_01_05_00326.prj},{NB=SCHMALZ 10.01.05.00326 SAOF 90x30 NBR-60 M10-AG},{NAME=10_01_05_00326},{INAME=10_01_05_00326},{SHA256=FFsnxTTKzma6M5gt4UStfB78A2PJoZvsGHt8tDo6y88=},{NNCUSTOM=SAOF 90x30 NBR-60 M10-AG},{NTCUSTOM=Flachsauggreifer (oval)},{NBCUSTOM=SAOF 90x30 NBR-60 M10-AG},{LINACUSTOM=SAOF 90x30 NBR-60 M10-AG},{ARTNR=10.01.05.00326},{C1704=34},{C1227=30.6},{C124=4},{C132=M10-AG},{C117=19},{C133=10},{C1703=94},{C1228=90.6},{C140=17},{C171=3},{C556=122},{C681=96},{C682=64},{C683=10.1},{C462=40},{C455=4},{C670=90 x 30},{C1432=0},{C444=Nitrilkautschuk NBR},{C445=60},{C575=51}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C1432
Faltenanzahl
ⁿ/ₐ
C444
Saugerwerkstoff
ⁿ/ₐ
C445
Werkstoffhärte
[°Sh]
C575
Weight
[g]
SCHMALZ 10.01.05.00326 SA...
10_01_05_00326
SAOF 90x30 NBR-60 M10-AG
Flachsauggreifer (oval)
SAOF 90x30 NBR-60 M10-AG
SAOF 90x30 NBR-60 M10-AG
10.01.05.00326
34
30.6
4
M10-AG
19
10
94
90.6
17
3
122
96
64
10.1
40
4
90 x 30
0
Nitrilkautschuk NBR
60
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat Suction Cups SAF - SAF 60 NBR-60 M10-AG
Schmalz
21.11.2023
Flat Suction Cups SAOF (Oval) - SAOF 50x16 NBR-45 M10-AG
Schmalz
21.11.2023
Flat Suction Cups SAF - SAF 40 NBR-60 M10-AG
Schmalz
21.11.2023
Flat Suction Cups SAF - SAF 30 NBR-60 M10-AG
Schmalz
21.11.2023
Flat Suction Cups SAF - SAF 50 NBR-60 M10-AG
Schmalz
21.11.2023
Flat Suction Cups SAOF (Oval) - SAOF 60x23 NBR-45 G1/4-AG
Schmalz
21.11.2023
Flat Suction Cups SGON - SGON 90x30 NBR-70 G1/4-IG
Schmalz
21.11.2023
Flat Suction Cups SGON - SGON 7x3.5 NBR-60 M3-AG
Schmalz
21.11.2023
Flat Suction Cups SAOF (Oval) - SAOF 50x16 NBR-60 G3/8-IG
Schmalz
21.11.2023
Flat Suction Cups SGON - SGON 60x20 SI-60 G1/4-IG
Schmalz
21.11.2023
Flat Suction Cups SGON - SGON 60x20 NBR-60 G1/4-IG
Schmalz
21.11.2023
Flat Suction Cups SAOF (Oval) - SAOF 50x16 NBR-45 M14x1.5-AG
Schmalz
21.11.2023
Flat Suction Cups SGON - SGON 7x3.5 SI-60 M3-AG
Schmalz
21.11.2023
Flat Suction Cups SAOF (Oval) - SAOF 50x16 NBR-60 M10-AG
Schmalz
21.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表