您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Flat Suction Cups SAOF (Oval) - SAOF 80x40 NBR-60 M14x1.5-AG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Oval)
Flat Suction Cups SAOF (Oval)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_oval/flachsauggreifer_saof_oval/10_01_05_00344.prj},{NB=SCHMALZ 10.01.05.00344 SAOF 80x40 NBR-60 M14x1.5-AG},{NAME=10_01_05_00344},{INAME=10_01_05_00344},{SHA256=I02mOiJ5Yq+EsgM5ccyjHnfXxcpal9rxIriDFZE4WaE=},{NNCUSTOM=SAOF 80x40 NBR-60 M14x1.5-AG},{NTCUSTOM=Flachsauggreifer (oval)},{NBCUSTOM=SAOF 80x40 NBR-60 M14x1.5-AG},{LINACUSTOM=SAOF 80x40 NBR-60 M14x1.5-AG},{ARTNR=10.01.05.00344},{C1704=43},{C1227=38.6},{C124=5},{C132=M14x1.5-AG},{C117=22},{C133=10},{C1703=85},{C1228=80.6},{C140=22},{C171=4},{C556=140},{C681=110},{C682=100},{C683=11.7},{C462=50},{C455=4},{C670=80 x 40},{C1432=0},{C444=Nitrilkautschuk NBR},{C445=60},{C575=48}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C1432
Faltenanzahl
ⁿ/ₐ
C444
Saugerwerkstoff
ⁿ/ₐ
C445
Werkstoffhärte
[°Sh]
C575
Weight
[g]
SCHMALZ 10.01.05.00344 SA...
10_01_05_00344
SAOF 80x40 NBR-60 M14x1.5...
Flachsauggreifer (oval)
SAOF 80x40 NBR-60 M14x1.5...
SAOF 80x40 NBR-60 M14x1.5...
10.01.05.00344
43
38.6
5
M14x1.5-AG
22
10
85
80.6
22
4
140
110
100
11.7
50
4
80 x 40
0
Nitrilkautschuk NBR
60
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAOF - Elliptical vacuum suction cup for metal plate
GINIER
14.11.2022
VVD - ELESA-Elliptical flat vacuum cups - High Grip
Elesa
26.10.2023
Flat Suction Cups SAOF (Oval) - SAOF 80x40 NBR-45 G1/4-AG
Schmalz
21.11.2023
NVC Style - Oval Cups
IMI Norgren
17.11.2023
Flat Suction Cups SAOF (Oval) - SAOF 80x40 NBR-45 G1/4-IG
Schmalz
21.11.2023
Flat Suction Cups SAOF (Oval) - SAOF 80x40 NBR-45 G3/8-IG
Schmalz
21.11.2023
VTOSA - Oval flat Elastobrake suction cups
Gamavuoto
23.04.2024
VVF - ELESA-Elliptical flat vacuum cups
Elesa
11.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表