Flange mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Waterproof gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/waterproof_gm/parallel_shaft_g3_series/g3_water_resistant_gearmotor_wsus_f_asmtab.prj},{NB=G3FV-50-1200-T040E},{OSH=50},{TREE=F},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{BVIS=Yes},{RVIS=1/1200},{TB=E},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{R2=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TB
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3FW-18-5-T010E
3-Phase 200V
0.1kW
No
1/5
18
E
G3FW-18-5-T010E
G3FW-18-10-T010E
3-Phase 200V
0.1kW
No
1/10
18
E
G3FW-18-10-T010E
G3FW-18-15-T010E
3-Phase 200V
0.1kW
No
1/15
18
E
G3FW-18-15-T010E
G3FW-18-20-T010E
3-Phase 200V
0.1kW
No
1/20
18
E
G3FW-18-20-T010E
G3FW-18-25-T010E
3-Phase 200V
0.1kW
No
1/25
18
E
G3FW-18-25-T010E
G3FW-18-30-T010E
3-Phase 200V
0.1kW
No
1/30
18
E
G3FW-18-30-T010E
G3FW-18-40-T010E
3-Phase 200V
0.1kW
No
1/40
18
E
G3FW-18-40-T010E
G3FW-18-50-T010E
3-Phase 200V
0.1kW
No
1/50
18
E
G3FW-18-50-T010E
G3FW-22-60-T010E
3-Phase 200V
0.1kW
No
1/60
22
E
G3FW-22-60-T010E
G3FW-22-80-T010E
3-Phase 200V
0.1kW
No
1/80
22
E
G3FW-22-80-T010E
G3FW-22-100-T010E
3-Phase 200V
0.1kW
No
1/100
22
E
G3FW-22-100-T010E
G3FW-22-120-T010E
3-Phase 200V
0.1kW
No
1/120
22
E
G3FW-22-120-T010E
G3FW-22-160-T010E
3-Phase 200V
0.1kW
No
1/160
22
E
G3FW-22-160-T010E
G3FW-22-200-T010E
3-Phase 200V
0.1kW
No
1/200
22
E
G3FW-22-200-T010E
G3FW-28-300-T010E
3-Phase 200V
0.1kW
No
1/300
28
E
G3FW-28-300-T010E
G3FW-28-375-T010E
3-Phase 200V
0.1kW
No
1/375
28
E
G3FW-28-375-T010E
G3FW-28-450-T010E
3-Phase 200V
0.1kW
No
1/450
28
E
G3FW-28-450-T010E
G3FW-32-600-T010E
3-Phase 200V
0.1kW
No
1/600
32
E
G3FW-32-600-T010E
G3FW-32-750-T010E
3-Phase 200V
0.1kW
No
1/750
32
E
G3FW-32-750-T010E
G3FW-32-900-T010E
3-Phase 200V
0.1kW
No
1/900
32
E
G3FW-32-900-T010E
G3FW-32-1200-T010E
3-Phase 200V
0.1kW
No
1/1200
32
E
G3FW-32-1200-T010E
G3FV-18-5-T010E
3-Phase 200V
0.1kW
Yes
1/5
18
E
G3FV-18-5-T010E
G3FV-18-10-T010E
3-Phase 200V
0.1kW
Yes
1/10
18
E
G3FV-18-10-T010E
G3FV-18-15-T010E
3-Phase 200V
0.1kW
Yes
1/15
18
E
G3FV-18-15-T010E
G3FV-18-20-T010E
3-Phase 200V
0.1kW
Yes
1/20
18
E
G3FV-18-20-T010E
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表