Flange mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
China CCC Certified Gearmotor
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/china_ccc_cert_gm/gearmotor/parallel_shaft_g3_series/g3_gearmotor_flm_asmtab.prj},{NB=G3F50N12X-CTB040NZ},{OSH=50},{TREE=F},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='100','100W','200','200W','400','400W'},{BVIS=Yes},{RVIS=1/1200},{TBVIS=With terminal box},{TOIVIS=Z-BOX (Rectifier built-in type)},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
CNSORDERCN
ⁿ/ₐ
G3F18N005-CTM010NN
3-Phase 200V
0.1kW
No
1/5
18
Lead wire type
-
G3F18N005-CTM010NN
G3FM-18-5-T010
G3F18N005-CTM010NA
3-Phase 200V
0.1kW
No
1/5
18
With terminal box
-
G3F18N005-CTM010NA
G3FM-18-5-T010A
G3F18N010-CTM010NN
3-Phase 200V
0.1kW
No
1/10
18
Lead wire type
-
G3F18N010-CTM010NN
G3FM-18-10-T010
G3F18N010-CTM010NA
3-Phase 200V
0.1kW
No
1/10
18
With terminal box
-
G3F18N010-CTM010NA
G3FM-18-10-T010A
G3F18N015-CTM010NN
3-Phase 200V
0.1kW
No
1/15
18
Lead wire type
-
G3F18N015-CTM010NN
G3FM-18-15-T010
G3F18N015-CTM010NA
3-Phase 200V
0.1kW
No
1/15
18
With terminal box
-
G3F18N015-CTM010NA
G3FM-18-15-T010A
G3F18N020-CTM010NN
3-Phase 200V
0.1kW
No
1/20
18
Lead wire type
-
G3F18N020-CTM010NN
G3FM-18-20-T010
G3F18N020-CTM010NA
3-Phase 200V
0.1kW
No
1/20
18
With terminal box
-
G3F18N020-CTM010NA
G3FM-18-20-T010A
G3F18N025-CTM010NN
3-Phase 200V
0.1kW
No
1/25
18
Lead wire type
-
G3F18N025-CTM010NN
G3FM-18-25-T010
G3F18N025-CTM010NA
3-Phase 200V
0.1kW
No
1/25
18
With terminal box
-
G3F18N025-CTM010NA
G3FM-18-25-T010A
G3F18N030-CTM010NN
3-Phase 200V
0.1kW
No
1/30
18
Lead wire type
-
G3F18N030-CTM010NN
G3FM-18-30-T010
G3F18N030-CTM010NA
3-Phase 200V
0.1kW
No
1/30
18
With terminal box
-
G3F18N030-CTM010NA
G3FM-18-30-T010A
G3F18N040-CTM010NN
3-Phase 200V
0.1kW
No
1/40
18
Lead wire type
-
G3F18N040-CTM010NN
G3FM-18-40-T010
G3F18N040-CTM010NA
3-Phase 200V
0.1kW
No
1/40
18
With terminal box
-
G3F18N040-CTM010NA
G3FM-18-40-T010A
G3F18N050-CTM010NN
3-Phase 200V
0.1kW
No
1/50
18
Lead wire type
-
G3F18N050-CTM010NN
G3FM-18-50-T010
G3F18N050-CTM010NA
3-Phase 200V
0.1kW
No
1/50
18
With terminal box
-
G3F18N050-CTM010NA
G3FM-18-50-T010A
G3F22N060-CTM010NN
3-Phase 200V
0.1kW
No
1/60
22
Lead wire type
-
G3F22N060-CTM010NN
G3FM-22-60-T010
G3F22N060-CTM010NA
3-Phase 200V
0.1kW
No
1/60
22
With terminal box
-
G3F22N060-CTM010NA
G3FM-22-60-T010A
G3F22N080-CTM010NN
3-Phase 200V
0.1kW
No
1/80
22
Lead wire type
-
G3F22N080-CTM010NN
G3FM-22-80-T010
G3F22N080-CTM010NA
3-Phase 200V
0.1kW
No
1/80
22
With terminal box
-
G3F22N080-CTM010NA
G3FM-22-80-T010A
G3F22N100-CTM010NN
3-Phase 200V
0.1kW
No
1/100
22
Lead wire type
-
G3F22N100-CTM010NN
G3FM-22-100-T010
G3F22N100-CTM010NA
3-Phase 200V
0.1kW
No
1/100
22
With terminal box
-
G3F22N100-CTM010NA
G3FM-22-100-T010A
G3F22N120-CTM010NN
3-Phase 200V
0.1kW
No
1/120
22
Lead wire type
-
G3F22N120-CTM010NN
G3FM-22-120-T010
G3F22N120-CTM010NA
3-Phase 200V
0.1kW
No
1/120
22
With terminal box
-
G3F22N120-CTM010NA
G3FM-22-120-T010A
G3F22N160-CTM010NN
3-Phase 200V
0.1kW
No
1/160
22
Lead wire type
-
G3F22N160-CTM010NN
G3FM-22-160-T010
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表