您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Flange mount
NISSEI Corporation
Made in China
Induction gearmotor
GTR MINI SERIES(15W to 90W)
China CCC Certified Gearmotor
Gearmotor
Parallel shaft (G series)
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_mini_15w_90w/china_ccc_cert_gm/gearmotor/parallel_shaft_g3_series/flange_mount.prj},{NB=GF12N160-CSML15WKCC},{VT=Single phase 200V},{MCT=15},{B=-},{RTVIS=1/160},{OSH=12},{TBT=K-BOX},{PTB=},{R1=240},{X=Geard Motor},{PTB1='','Standard','XT6','T6'},{TOIT=K},{GH=MGF12},{BR=-},{MOTOR=-},{ME=75M},{MF=Flange type},{BW=-},{MC=Single phase 200V},{OS=12},{TREE=2},{PPATH=parts/g_type_gearmotor_asmtpl.prj},{TFX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GF12N005-CTML15NN
3-Phase 200V
15
-
1/5
12
Lead wire
GF12N005-CTML15NN
GF12N007-CTML15NN
3-Phase 200V
15
-
1/7.5
12
Lead wire
GF12N007-CTML15NN
GF12N010-CTML15NN
3-Phase 200V
15
-
1/10
12
Lead wire
GF12N010-CTML15NN
GF12N015-CTML15NN
3-Phase 200V
15
-
1/15
12
Lead wire
GF12N015-CTML15NN
GF12N020-CTML15NN
3-Phase 200V
15
-
1/20
12
Lead wire
GF12N020-CTML15NN
GF12N025-CTML15NN
3-Phase 200V
15
-
1/25
12
Lead wire
GF12N025-CTML15NN
GF12N030-CTML15NN
3-Phase 200V
15
-
1/30
12
Lead wire
GF12N030-CTML15NN
GF12N040-CTML15NN
3-Phase 200V
15
-
1/40
12
Lead wire
GF12N040-CTML15NN
GF12N050-CTML15NN
3-Phase 200V
15
-
1/50
12
Lead wire
GF12N050-CTML15NN
GF12N060-CTML15NN
3-Phase 200V
15
-
1/60
12
Lead wire
GF12N060-CTML15NN
GF12N080-CTML15NN
3-Phase 200V
15
-
1/80
12
Lead wire
GF12N080-CTML15NN
GF12N100-CTML15NN
3-Phase 200V
15
-
1/100
12
Lead wire
GF12N100-CTML15NN
GF12N120-CTML15NN
3-Phase 200V
15
-
1/120
12
Lead wire
GF12N120-CTML15NN
GF12N160-CTML15NN
3-Phase 200V
15
-
1/160
12
Lead wire
GF12N160-CTML15NN
GF12N200-CTML15NN
3-Phase 200V
15
-
1/200
12
Lead wire
GF12N200-CTML15NN
GF12N240-CTML15NN
3-Phase 200V
15
-
1/240
12
Lead wire
GF12N240-CTML15NN
GF12N005-CTML25NN
3-Phase 200V
25
-
1/5
12
Lead wire
GF12N005-CTML25NN
GF12N007-CTML25NN
3-Phase 200V
25
-
1/7.5
12
Lead wire
GF12N007-CTML25NN
GF12N010-CTML25NN
3-Phase 200V
25
-
1/10
12
Lead wire
GF12N010-CTML25NN
GF12N015-CTML25NN
3-Phase 200V
25
-
1/15
12
Lead wire
GF12N015-CTML25NN
GF12N020-CTML25NN
3-Phase 200V
25
-
1/20
12
Lead wire
GF12N020-CTML25NN
GF12N025-CTML25NN
3-Phase 200V
25
-
1/25
12
Lead wire
GF12N025-CTML25NN
GF12N030-CTML25NN
3-Phase 200V
25
-
1/30
12
Lead wire
GF12N030-CTML25NN
GF12N040-CTML25NN
3-Phase 200V
25
-
1/40
12
Lead wire
GF12N040-CTML25NN
GF12N050-CTML25NN
3-Phase 200V
25
-
1/50
12
Lead wire
GF12N050-CTML25NN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表