Flange mount
Brother Gearmotors
Gear Motors
Speed variable gearmotor
Brushless variable speed gearmotor, Battery powered type
V series
Parallel shaft (VG series)
Powered by
CAD模型選擇
{brother/products_jp/speed_variable_gm/brushless_sv_gm_bss_type/v_series/parallel_shaft_vg_series/vg_series_flange_asmtab.prj},{NB=VGKD18-10N200L4A},{IDNR=},{CNSORDERNO=VGKD18-10N200L4A},{CNSORDERNO1=VGKD18-10N200L4},{S=V},{TYPE=VGK},{GH=GK18},{SP=SP018},{SPVER=2},{M=M105VQ-DC},{MROT=60},{MB=0},{BC=BCOVER-90-105DC},{BCROT=0},{C=200W},{B=D},{OS=18},{TL=215,5},{R=1/10},{VOLTAGEVER=L4},{VOLTAGEVER2=48V},{VER=4},{PPATH=parts/vg_series_asmtpl.prj},{OS2=18},{TYP=H},{SZ=18}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
C
Motor Capacity
ⁿ/ₐ
V
VOLTAGE
ⁿ/ₐ
B
Type of motor
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
VGKC12-5N50L1A
VGKC12-5N50L1A
50W
DC12V
Motor
12
1/5
VGKC12-5N50L2A
VGKC12-5N50L2A
50W
DC24V
Motor
12
1/5
VGKC12-10N50L1A
VGKC12-10N50L1A
50W
DC12V
Motor
12
1/10
VGKC12-10N50L2A
VGKC12-10N50L2A
50W
DC24V
Motor
12
1/10
VGKC12-15N50L1A
VGKC12-15N50L1A
50W
DC12V
Motor
12
1/15
VGKC12-15N50L2A
VGKC12-15N50L2A
50W
DC24V
Motor
12
1/15
VGKC12-20N50L1A
VGKC12-20N50L1A
50W
DC12V
Motor
12
1/20
VGKC12-20N50L2A
VGKC12-20N50L2A
50W
DC24V
Motor
12
1/20
VGKC12-25N50L1A
VGKC12-25N50L1A
50W
DC12V
Motor
12
1/25
VGKC12-25N50L2A
VGKC12-25N50L2A
50W
DC24V
Motor
12
1/25
VGKC12-30N50L1A
VGKC12-30N50L1A
50W
DC12V
Motor
12
1/30
VGKC12-30N50L2A
VGKC12-30N50L2A
50W
DC24V
Motor
12
1/30
VGKC12-40N50L1A
VGKC12-40N50L1A
50W
DC12V
Motor
12
1/40
VGKC12-40N50L2A
VGKC12-40N50L2A
50W
DC24V
Motor
12
1/40
VGKC12-50N50L1A
VGKC12-50N50L1A
50W
DC12V
Motor
12
1/50
VGKC12-50N50L2A
VGKC12-50N50L2A
50W
DC24V
Motor
12
1/50
VGKC12-60N50L1A
VGKC12-60N50L1A
50W
DC12V
Motor
12
1/60
VGKC12-60N50L2A
VGKC12-60N50L2A
50W
DC24V
Motor
12
1/60
VGKD12-5N50L1A
VGKD12-5N50L1A
50W
DC12V
Brake motor
12
1/5
VGKD12-5N50L2A
VGKD12-5N50L2A
50W
DC24V
Brake motor
12
1/5
VGKD12-10N50L1A
VGKD12-10N50L1A
50W
DC12V
Brake motor
12
1/10
VGKD12-10N50L2A
VGKD12-10N50L2A
50W
DC24V
Brake motor
12
1/10
VGKD12-15N50L1A
VGKD12-15N50L1A
50W
DC12V
Brake motor
12
1/15
VGKD12-15N50L2A
VGKD12-15N50L2A
50W
DC24V
Brake motor
12
1/15
VGKD12-20N50L1A
VGKD12-20N50L1A
50W
DC12V
Brake motor
12
1/20
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表