Flange Mount
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MINI SERIES(15W to 90W)
Standard gearmotor
Gearmotor
Right angle shaft (H2 series)
T shaft
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_mini_15w_90w/standard_gm/gearmotor/right_angle_shaft_h2_series/t_shaft/h2_type_bic_mini_t_flange_asmtab.prj},{NB=HF18T050-BMRE6C},{VT=Single phase 230V,60Hz},{MCT=40W},{B=No},{RT=1/50},{RTVIS=1/50},{OSH=18},{TBT=C-BOX},{PTB=},{TOIT=C},{X=Standard},{PTB1='','Standard','XT6','T6'},{GH=MHF18T-No-BIC},{BR=-},{MOTOR=-},{ME=90M},{MF=Flange},{ST=T type},{CNSORDERNO=HF18T050-BMRE6C},{OS=18},{BW=-},{PTBDUPE1=Standard}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
HF15T010-BMLC1N
Single phase 115V,60Hz
15W
No
1/10
15
Lead wire
HF15T010-BMLC1N
HF15T010-BMLC2N
3-phase 208/230,60Hz
15W
No
1/10
15
Lead wire
HF15T010-BMLC2N
HF15T010-BMLC3N
3-phase 460V,60Hz
15W
No
1/10
15
Lead wire
HF15T010-BMLC3N
HF15T010-BMLC5N
Single phase 220V,60Hz
15W
No
1/10
15
Lead wire
HF15T010-BMLC5N
HF15T010-BMLC6N
Single phase 230V,60Hz
15W
No
1/10
15
Lead wire
HF15T010-BMLC6N
HF15T015-BMLC1N
Single phase 115V,60Hz
15W
No
1/15
15
Lead wire
HF15T015-BMLC1N
HF15T015-BMLC2N
3-phase 208/230,60Hz
15W
No
1/15
15
Lead wire
HF15T015-BMLC2N
HF15T015-BMLC3N
3-phase 460V,60Hz
15W
No
1/15
15
Lead wire
HF15T015-BMLC3N
HF15T015-BMLC5N
Single phase 220V,60Hz
15W
No
1/15
15
Lead wire
HF15T015-BMLC5N
HF15T015-BMLC6N
Single phase 230V,60Hz
15W
No
1/15
15
Lead wire
HF15T015-BMLC6N
HF15T020-BMLC1N
Single phase 115V,60Hz
15W
No
1/20
15
Lead wire
HF15T020-BMLC1N
HF15T020-BMLC2N
3-phase 208/230,60Hz
15W
No
1/20
15
Lead wire
HF15T020-BMLC2N
HF15T020-BMLC3N
3-phase 460V,60Hz
15W
No
1/20
15
Lead wire
HF15T020-BMLC3N
HF15T020-BMLC5N
Single phase 220V,60Hz
15W
No
1/20
15
Lead wire
HF15T020-BMLC5N
HF15T020-BMLC6N
Single phase 230V,60Hz
15W
No
1/20
15
Lead wire
HF15T020-BMLC6N
HF15T025-BMLC1N
Single phase 115V,60Hz
15W
No
1/25
15
Lead wire
HF15T025-BMLC1N
HF15T025-BMLC2N
3-phase 208/230,60Hz
15W
No
1/25
15
Lead wire
HF15T025-BMLC2N
HF15T025-BMLC3N
3-phase 460V,60Hz
15W
No
1/25
15
Lead wire
HF15T025-BMLC3N
HF15T025-BMLC5N
Single phase 220V,60Hz
15W
No
1/25
15
Lead wire
HF15T025-BMLC5N
HF15T025-BMLC6N
Single phase 230V,60Hz
15W
No
1/25
15
Lead wire
HF15T025-BMLC6N
HF15T030-BMLC1N
Single phase 115V,60Hz
15W
No
1/30
15
Lead wire
HF15T030-BMLC1N
HF15T030-BMLC2N
3-phase 208/230,60Hz
15W
No
1/30
15
Lead wire
HF15T030-BMLC2N
HF15T030-BMLC3N
3-phase 460V,60Hz
15W
No
1/30
15
Lead wire
HF15T030-BMLC3N
HF15T030-BMLC5N
Single phase 220V,60Hz
15W
No
1/30
15
Lead wire
HF15T030-BMLC5N
HF15T030-BMLC6N
Single phase 230V,60Hz
15W
No
1/30
15
Lead wire
HF15T030-BMLC6N
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange mount
NISSEI Corporation
22.09.2022
Flange Mount
Brother Gearmotors
20.03.2023
Flange mount
NISSEI Corporation
22.09.2022
Flange Mount
Brother Gearmotors
20.03.2023
BGFCBB, BGFCB, BAFCB, SBAFCB, SBGFCB - Bearings with Housings - Double Bear...
Misumi
09.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表