Flange Mount
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MINI SERIES(15W to 90W)
Standard gearmotor
Gearmotor
Right angle shaft (H2 series)
R shaft
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_mini_15w_90w/standard_gm/gearmotor/right_angle_shaft_h2_series/r_shaft/h2_type_bic_mini_r_flange_asmtab.prj},{NB=HF18R050-BMRE6C},{VT=Single phase 230V,60Hz},{MCT=40W},{B=No},{RT=1/50},{RTVIS=1/50},{OSH=18},{TBT=C-BOX},{PTB=},{TOIT=C},{X=Standard},{PTB1='','Standard','XT6','T6'},{GH=MHF18R-No-BIC},{BR=-},{MOTOR=-},{ME=90M},{MF=Flange},{ST=R type},{CNSORDERNO=HF18R050-BMRE6C},{OS=18},{BW=-},{PTBDUPE1=Standard}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
HF15R010-BMLC1A
Single phase 115V,60Hz
15W
No
1/10
15
A-BOX
HF15R010-BMLC1A
HF15R010-BMLC2A
3-phase 208/230,60Hz
15W
No
1/10
15
A-BOX
HF15R010-BMLC2A
HF15R010-BMLC3A
3-phase 460V,60Hz
15W
No
1/10
15
A-BOX
HF15R010-BMLC3A
HF15R010-BMLC5A
Single phase 220V,60Hz
15W
No
1/10
15
A-BOX
HF15R010-BMLC5A
HF15R010-BMLC6A
Single phase 230V,60Hz
15W
No
1/10
15
A-BOX
HF15R010-BMLC6A
HF15R015-BMLC1A
Single phase 115V,60Hz
15W
No
1/15
15
A-BOX
HF15R015-BMLC1A
HF15R015-BMLC2A
3-phase 208/230,60Hz
15W
No
1/15
15
A-BOX
HF15R015-BMLC2A
HF15R015-BMLC3A
3-phase 460V,60Hz
15W
No
1/15
15
A-BOX
HF15R015-BMLC3A
HF15R015-BMLC5A
Single phase 220V,60Hz
15W
No
1/15
15
A-BOX
HF15R015-BMLC5A
HF15R015-BMLC6A
Single phase 230V,60Hz
15W
No
1/15
15
A-BOX
HF15R015-BMLC6A
HF15R020-BMLC1A
Single phase 115V,60Hz
15W
No
1/20
15
A-BOX
HF15R020-BMLC1A
HF15R020-BMLC2A
3-phase 208/230,60Hz
15W
No
1/20
15
A-BOX
HF15R020-BMLC2A
HF15R020-BMLC3A
3-phase 460V,60Hz
15W
No
1/20
15
A-BOX
HF15R020-BMLC3A
HF15R020-BMLC5A
Single phase 220V,60Hz
15W
No
1/20
15
A-BOX
HF15R020-BMLC5A
HF15R020-BMLC6A
Single phase 230V,60Hz
15W
No
1/20
15
A-BOX
HF15R020-BMLC6A
HF15R025-BMLC1A
Single phase 115V,60Hz
15W
No
1/25
15
A-BOX
HF15R025-BMLC1A
HF15R025-BMLC2A
3-phase 208/230,60Hz
15W
No
1/25
15
A-BOX
HF15R025-BMLC2A
HF15R025-BMLC3A
3-phase 460V,60Hz
15W
No
1/25
15
A-BOX
HF15R025-BMLC3A
HF15R025-BMLC5A
Single phase 220V,60Hz
15W
No
1/25
15
A-BOX
HF15R025-BMLC5A
HF15R025-BMLC6A
Single phase 230V,60Hz
15W
No
1/25
15
A-BOX
HF15R025-BMLC6A
HF15R030-BMLC1A
Single phase 115V,60Hz
15W
No
1/30
15
A-BOX
HF15R030-BMLC1A
HF15R030-BMLC2A
3-phase 208/230,60Hz
15W
No
1/30
15
A-BOX
HF15R030-BMLC2A
HF15R030-BMLC3A
3-phase 460V,60Hz
15W
No
1/30
15
A-BOX
HF15R030-BMLC3A
HF15R030-BMLC5A
Single phase 220V,60Hz
15W
No
1/30
15
A-BOX
HF15R030-BMLC5A
HF15R030-BMLC6A
Single phase 230V,60Hz
15W
No
1/30
15
A-BOX
HF15R030-BMLC6A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表