您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Fitting components
Parker
ERMETO DIN-fittings
Powered by
CAD模型選擇
D EO - Cutting ring
31.05.2022
DKA EO - Sealing ring
31.05.2022
DKAZ EO - Sealing ring
31.05.2022
DKI EO - Sealing ring for pressure gauge connectors
31.05.2022
DOZ EO - EO-2 Soft sealing ring
31.05.2022
DPR EO - Cutting ring
31.05.2022
E EO - Tube/hose insert
31.05.2022
ED EO - Eolastic soft seal
31.05.2022
FM EO - EO2-FM Functional nut for stainless steel tubes
31.05.2022
FM EO - EO2-FM Functional nut / for steel tubes
31.05.2022
FORM EO - EO2-FORM Functional nut
31.05.2022
GM EO - Locknut for bulk heads
31.05.2022
KD EO - Soft sealing ring for banjo fi ttings WH/TH from stainless steel
31.05.2022
KDS EO - Soft sealing ring for banjo fi ttings SWVE, WH and TH from steel
31.05.2022
M EO - Nut EO 24° Cone end
31.05.2022
OR EO - O-Ring for fittings with EO 24° DKO swivel / for weld nipple
31.05.2022
PSR EO - Progressive stop ring
31.05.2022
S EO - Sleeve screw
31.05.2022
VH EO - Support sleeve
31.05.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.