Filters for high pressures up to 60 bar
Riegler
Pneumatic products
Service Units
Service units, »Standard« Series
Filters for high pressures up to 60 bar
Powered by
CAD模型選擇
{riegler/hauptkatalog/01_wartungsgeraete/standard/filter_fuer_hohe_druecke_bis_60_bar/filter_hohe_druecke_60_std_asmtab.prj},{NB=680.32},{ARTNR=680.32},{GEW=1/2},{DF=2660},{A=65.0},{B=187.0},{C=25.0},{VER=2},{VERS=1},{PPATH=assemblies/filter_hohe_druecke_60_std_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread G
ⁿ/ₐ
DF
Flow rate
[l/min]
A
[mm]
B
[mm]
C
[mm]
680.31
680.31
3/8
2660
73.0
187.0
25.0
680.32
680.32
1/2
2660
65.0
187.0
25.0
680.33
680.33
3/4
6000
92.0
196.0
29.0
680.34
680.34
1
6000
80.0
196.0
29.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表