Fig. 9712 - Non-return spring-loaded valves
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/9712.prj},{NB=187074(400)},{ARTNR=187074},{LODLEVEL=400},{BES=verzinkt },{DN=125},{AU=weichdichtend},{L=350},{F=250},{H=160},{B=220},{B1=123},{L1=121},{L2=305},{W=46},{PN=16},{H1=156},{LSTEP=350.000},{R=14},{H2=96},{H3=11.0},{VAB=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
AU
Version
ⁿ/ₐ
L
[mm]
F
Ø
[mm]
H
[mm]
B
[mm]
B1
[mm]
L1
[mm]
L2
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 9712 80 187072
187072
Galvanised
80
Soft-sealing
260
200
135
200
83
95
305
25
16
Fig. 9712 100 187073
187073
Galvanised
100
Soft-sealing
300
220
145
205
95
103
305
34
16
Fig. 9712 125 187074
187074
Galvanised
125
Soft-sealing
350
250
160
220
123
121
305
46
16
Fig. 9712 150 187075
187075
Galvanised
150
Soft-sealing
400
285
185
275
140
141
395
68
16
Fig. 9712 200 187076
187076
Galvanised
200
Soft-sealing
500
340
220
315
178
173
395
100
10
Fig. 9712 200 187077
187077
Galvanised
200
Soft-sealing
500
340
220
315
178
173
395
100
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表