Fig. 8557 / Fig. 8430 - Adjustable-length pipe couplings
vonRoll hydro
VALVES AND FITTINGS
Adjustable length pipe couplings
Powered by
CAD模型選擇
{vonroll/valves_fittings/adjustable_length_pipe_c/8557_8430.prj},{NB=171079(400)},{ARTNR=171079},{ARTNR1=184725},{LODLEVEL=400},{DN=300},{BES=Epoxy coating},{L1=220},{L2=360},{F=460},{K=400},{D=22},{E=25},{Q=12},{W=67.0},{PN=10},{D2=23},{C=24},{Q1=15.00},{X1=11.0},{NUT=34},{NUTL=19.4},{T=13.680},{AX1=193.190},{AX2=212.150},{AX3=161.900},{D4=193.190},{D5=51.760},{RAZ=18.100},{ROTNUTANG=15.000},{DIM1=202.650},{DIMNUT=173.560},{DIMNUT2=212.820},{D3DIM=180.450}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Fig. 8557 | Spindles and nuts galvanized
ⁿ/ₐ
ARTNR1
Fig. 8430 | Spindles A2 and nuts A4
ⁿ/ₐ
DN
Nominal Diameter
[mm]
BES
Coating
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
F
ØF
[mm]
K
ØK
[mm]
D
Ød
[mm]
E
+/- e
ⁿ/ₐ
Q
Numbers of bolts
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
Fig. 8557 / Fig. 8430 50 ...
171061
184715
50
Epoxy coating
180
280
165
125
18
25
4
11.0
16
Fig. 8557 / Fig. 8430 65 ...
171062
184716
65
Epoxy coating
180
280
185
145
18
25
4
13.0
16
Fig. 8557 / Fig. 8430 80 ...
171063
184717
80
Epoxy coating
200
310
200
160
18
25
8
18.0
16
Fig. 8557 / Fig. 8430 100...
171064
184718
100
Epoxy coating
200
310
220
180
18
25
8
20.0
16
Fig. 8557 / Fig. 8430 125...
171065
184719
125
Epoxy coating
200
310
250
210
18
25
8
24.0
16
Fig. 8557 / Fig. 8430 150...
171066
184720
150
Epoxy coating
200
320
285
240
22
25
8
30.0
16
Fig. 8557 / Fig. 8430 200...
171077
184721
200
Epoxy coating
220
340
340
295
22
25
8
42.0
10
Fig. 8557 / Fig. 8430 200...
171067
184722
200
Epoxy coating
220
340
340
295
22
25
12
45.0
16
Fig. 8557 / Fig. 8430 250...
171078
184723
250
Epoxy coating
220
360
405
350
22
25
12
62.0
10
Fig. 8557 / Fig. 8430 250...
171068
184724
250
Epoxy coating
230
370
405
355
26
25
12
66.0
16
Fig. 8557 / Fig. 8430 300...
171079
184725
300
Epoxy coating
220
360
460
400
22
25
12
67.0
10
Fig. 8557 / Fig. 8430 300...
171069
184726
300
Epoxy coating
250
410
460
410
26
25
12
84.0
16
Fig. 8557 / Fig. 8430 350...
171080
184727
350
Epoxy coating
230
360
505
460
22
25
16
85.0
10
Fig. 8557 / Fig. 8430 350...
171070
184728
350
Epoxy coating
260
410
520
470
26
25
16
107.0
16
Fig. 8557 / Fig. 8430 400...
171081
184729
400
Epoxy coating
230
370
565
515
26
25
16
105.0
10
Fig. 8557 / Fig. 8430 400...
171071
184730
400
Epoxy coating
270
430
580
525
30
25
16
142.0
16
Fig. 8557 / Fig. 8430 450...
171082
184731
450
Epoxy coating
250
390
615
565
26
25
20
131.0
10
Fig. 8557 / Fig. 8430 450...
171072
184732
450
Epoxy coating
270
430
640
585
30
25
20
177.0
16
Fig. 8557 / Fig. 8430 500...
171083
184733
500
Epoxy coating
260
390
670
620
26
25
20
155.0
10
Fig. 8557 / Fig. 8430 500...
171073
184734
500
Epoxy coating
280
460
715
650
33
25
20
200.0
16
Fig. 8557 / Fig. 8430 600...
171084
184735
600
Epoxy coating
260
410
780
725
30
25
20
225.0
10
Fig. 8557 / Fig. 8430 600...
171074
184736
600
Epoxy coating
300
480
840
770
36
25
20
305.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表