Fig. 5200 - Non-return swing check valve
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5200.prj},{NB=187002(400)},{ARTNR=187002},{LODLEVEL=400},{BES=Epoxy coating},{DN=80},{AU=Grundausstattung},{L=180},{F=200},{W=12.5},{PN=16},{NPK=832.118},{T=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part number
[mm]
BES
Coating
ⁿ/ₐ
DN
Nominal Diameter
ⁿ/ₐ
AU
Version
ⁿ/ₐ
L
[mm]
F
ØF
[mm]
W
Weight
[kg]
PN
[bar]
NPK
412
ⁿ/ₐ
Fig. 5200 50 187000
187000
Epoxy coating
50
Basic equipment
150
165
8.0
16
832.116
Fig. 5200 65 187001
187001
Epoxy coating
65
Basic equipment
170
185
10.5
16
832.117
Fig. 5200 80 187002
187002
Epoxy coating
80
Basic equipment
180
200
12.5
16
832.118
Fig. 5200 100 187003
187003
Epoxy coating
100
Basic equipment
190
220
15.5
16
832.119
Fig. 5200 125 187004
187004
Epoxy coating
125
Basic equipment
200
250
19.5
16
832.141
Fig. 5200 150 187005
187005
Epoxy coating
150
Basic equipment
210
285
23.3
16
832.142
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表