您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Female VCR flexible tube SUS
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Flexible Tube (None blade)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/flexible_tube_none_blade/female_vcr_flexible_tube_sus_asmtab.prj},{NB=FVCR1/4FXT3000},{CNSORDERNO=FVCR1/4FXT3000},{PC=23177},{STD=FVCR1/4},{A=6.35},{B=4.5},{C=8.9},{D=5.4},{L=3000},{L1=2883.0},{TFS=1/4},{FB=15},{RBR=-},{PPATH=female_vcr_flexible_tube_sus_parts/female_vcr_flexible_tube_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
Length
[mm]
L1
[mm]
TFS
Tube / Fitting Size
[Inch]
FB
Fixed bending radius
[mm]
RBR
Repeated bending radius
[mm]
FVCR1/8FXT250
FVCR1/8FXT250
22118
3.18
1.6
5.0
3.3
250
179.4
1/8
10
75
FVCR1/8FXT500
FVCR1/8FXT500
22119
3.18
1.6
5.0
3.3
500
429.4
1/8
10
75
FVCR1/8FXT750
FVCR1/8FXT750
22120
3.18
1.6
5.0
3.3
750
679.4
1/8
10
75
FVCR1/8FXT1000
FVCR1/8FXT1000
22121
3.18
1.6
5.0
3.3
1000
929.4
1/8
10
75
FVCR1/8FXT1500
FVCR1/8FXT1500
23259
3.18
1.6
5.0
3.3
1500
1429.4
1/8
10
75
FVCR1/8FXT2000
FVCR1/8FXT2000
23261
3.18
1.6
5.0
3.3
2000
1929.4
1/8
10
75
FVCR1/8FXT2500
FVCR1/8FXT2500
23263
3.18
1.6
5.0
3.3
2500
2429.4
1/8
10
75
FVCR1/8FXT3000
FVCR1/8FXT3000
23265
3.18
1.6
5.0
3.3
3000
2929.4
1/8
10
75
FVCR1/4FXT250
FVCR1/4FXT250
20002
6.35
4.5
8.9
5.4
250
133.0
1/4
15
-
FVCR1/4FXT500
FVCR1/4FXT500
20291
6.35
4.5
8.9
5.4
500
383.0
1/4
15
-
FVCR1/4FXT750
FVCR1/4FXT750
20596
6.35
4.5
8.9
5.4
750
633.0
1/4
15
-
FVCR1/4FXT1000
FVCR1/4FXT1000
20296
6.35
4.5
8.9
5.4
1000
883.0
1/4
15
-
FVCR1/4FXT1500
FVCR1/4FXT1500
22461
6.35
4.5
8.9
5.4
1500
1383.0
1/4
15
-
FVCR1/4FXT2000
FVCR1/4FXT2000
23173
6.35
4.5
8.9
5.4
2000
1883.0
1/4
15
-
FVCR1/4FXT2500
FVCR1/4FXT2500
23175
6.35
4.5
8.9
5.4
2500
2383.0
1/4
15
-
FVCR1/4FXT3000
FVCR1/4FXT3000
23177
6.35
4.5
8.9
5.4
3000
2883.0
1/4
15
-
FVCR3/8FXT250
FVCR3/8FXT250
21038
9.52
7.0
13.8
10.0
250
133.0
3/8
25
-
FVCR3/8FXT500
FVCR3/8FXT500
21039
9.52
7.0
13.8
10.0
500
383.0
3/8
25
-
FVCR3/8FXT750
FVCR3/8FXT750
21040
9.52
7.0
13.8
10.0
750
633.0
3/8
25
-
FVCR3/8FXT1000
FVCR3/8FXT1000
21041
9.52
7.0
13.8
10.0
1000
883.0
3/8
25
-
FVCR3/8FXT1500
FVCR3/8FXT1500
23179
9.52
7.0
13.8
10.0
1500
1383.0
3/8
25
-
FVCR3/8FXT2000
FVCR3/8FXT2000
23181
9.52
7.0
13.8
10.0
2000
1883.0
3/8
25
-
FVCR3/8FXT2500
FVCR3/8FXT2500
23183
9.52
7.0
13.8
10.0
2500
2383.0
3/8
30
-
FVCR3/8FXT3000
FVCR3/8FXT3000
23185
9.52
7.0
13.8
10.0
3000
2883.0
3/8
25
-
FVCR1/2FXT250
FVCR1/2FXT250
21042
12.70
10.0
19.4
15.0
250
133.0
1/2
30
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表