目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FEMALE HINGE - MODEL B
Metalwork
Actuators
Compact cylinder ISO 21287 series LINER
Accessories for compact cylinders ISO 21287 series LINER
Hinges and counter-hinges
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_iso_21287_liner/accessories/hinges/female_hinge_asmtab.prj},{NB=W0950502003-22},{IDNR=},{DC=A & STD},{CODE=W0950502003},{VER=22},{DI=50},{B=60},{B1=32},{D=27},{M=12},{N=170},{R=13.00},{S=12},{WG=252},{R1=9.250},{RR=40.000},{RD=7.000},{SH=5.500},{BH=65.000},{PL=64.000},{ND=8.000},{TG=46.500},{DH=9.000},{SL=20.000},{PPATH=../female_hinge/female_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DC
Description
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
B
[mm]
B1
[mm]
D
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
WG
Weight
[g]
W0950322003
A & STD
W0950322003
32
45
26
22
10
142
9.75
10
116
W0950402003
A & STD
W0950402003
40
52
28
25
12
160
12.00
10
160
W0950502003
A & STD
W0950502003
50
60
32
27
12
170
13.00
12
252
W0950632003
A & STD
W0950632003
63
70
40
32
16
190
17.00
12
394
W0950802003
A & STD
W0950802003
80
90
50
36
16
210
17.00
16
670
W0951002003
A & STD
W0951002003
100
110
60
41
20
230
21.00
16
1085
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表