FEAMS-D3-U - Stainless Steel-Levelling feet with fixing lug
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FEAMS-D3-U - Stainless Steel-Levelling feet with fixing lug
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/feams_d3_u/feams_d3_u.prj},{NB=FEAMS-50-M16-75-D3-U (0-0)},{MC=FEAMS-50-M16-75-D3-U},{D1=50},{D3=13},{NDM=16},{R=15},{H1=2.5},{L6MAX=0},{WEIGHT=0.2000},{DD=49.0000},{RR=10.0000},{CRR=12.8348},{R1=2.5000},{C1=1.300},{H44=12.000},{H45=6.000},{SW3L=8.000},{SW3D=10.000},{XH=32.000},{XXH=21.000},{VH=0.000},{VHH=0.000},{SW4H=0.000},{SW4HH=0.000},{VDX=0.000},{VCH=0.000},{VR=0.000},{VRH=0.000},{VR2=0.000},{WH=0.000},{WCHAM1=0.000},{WCHAM2=0.000},{L4XX=0.000},{WR=0.000},{WRH=0.000},{WRHH=0.000},{WD6=0.000},{WD6X=0.000},{WR6H=0.000},{WR6=0.000},{WRR=0.000},{PARTNUMBER=GN 43-50-M16-75-D3-U},{EGPARTNUMBER=GN 43-50-M16-75-D3-U},{JDPARTNUMBER=GN 43-50-M16-75-D3-U},{ITEMID=43-50-M16-75-D3-U},{NORMNR=GN 43},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MC
Model Code
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L8
[mm]
M
[mm]
R
[mm]
H1
[mm]
H4
[mm]
H6
[mm]
SW2
[mm]
SW3
[mm]
L9
[mm]
SW8
[mm]
FEAMS-50-M16-75-D3-U
FEAMS-50-M16-75-D3-U
50
M16
13
D3
U
75
60
45
15
2.5
17
4
12
8
-
-
FEAMS-50-M16-100-D3-U
FEAMS-50-M16-100-D3-U
50
M16
13
D3
U
100
60
45
15
2.5
17
4
12
8
-
-
FEAMS-50-M16-125-D3-U
FEAMS-50-M16-125-D3-U
50
M16
13
D3
U
125
60
45
15
2.5
17
4
12
8
-
-
FEAMS-50-M16-150-D3-U
FEAMS-50-M16-150-D3-U
50
M16
13
D3
U
150
60
45
15
2.5
17
4
12
8
-
-
FEAMS-50-M16-200-D3-U
FEAMS-50-M16-200-D3-U
50
M16
13
D3
U
200
60
45
15
2.5
17
4
12
8
-
-
FEAMS-50-M16-75-D3-UK
FEAMS-50-M16-75-D3-UK
50
M16
13
D3
UK
75
60
45
15
2.5
17
4
12
8
14.8
24
FEAMS-50-M16-100-D3-UK
FEAMS-50-M16-100-D3-UK
50
M16
13
D3
UK
100
60
45
15
2.5
17
4
12
8
14.8
24
FEAMS-50-M16-125-D3-UK
FEAMS-50-M16-125-D3-UK
50
M16
13
D3
UK
125
60
45
15
2.5
17
4
12
8
14.8
24
FEAMS-50-M16-150-D3-UK
FEAMS-50-M16-150-D3-UK
50
M16
13
D3
UK
150
60
45
15
2.5
17
4
12
8
14.8
24
FEAMS-50-M16-200-D3-UK
FEAMS-50-M16-200-D3-UK
50
M16
13
D3
UK
200
60
45
15
2.5
17
4
12
8
14.8
24
FEAMS-60-M16-75-D3-U
FEAMS-60-M16-75-D3-U
60
M16
13
D3
U
75
65
50
15
2.5
17
4.5
12
8
-
-
FEAMS-60-M16-100-D3-U
FEAMS-60-M16-100-D3-U
60
M16
13
D3
U
100
65
50
15
2.5
17
4.5
12
8
-
-
FEAMS-60-M16-125-D3-U
FEAMS-60-M16-125-D3-U
60
M16
13
D3
U
125
65
50
15
2.5
17
4.5
12
8
-
-
FEAMS-60-M16-150-D3-U
FEAMS-60-M16-150-D3-U
60
M16
13
D3
U
150
65
50
15
2.5
17
4.5
12
8
-
-
FEAMS-60-M16-200-D3-U
FEAMS-60-M16-200-D3-U
60
M16
13
D3
U
200
65
50
15
2.5
17
4.5
12
8
-
-
FEAMS-60-M16-75-D3-UK
FEAMS-60-M16-75-D3-UK
60
M16
13
D3
UK
75
65
50
15
2.5
17
4.5
12
8
14.8
24
FEAMS-60-M16-100-D3-UK
FEAMS-60-M16-100-D3-UK
60
M16
13
D3
UK
100
65
50
15
2.5
17
4.5
12
8
14.8
24
FEAMS-60-M16-125-D3-UK
FEAMS-60-M16-125-D3-UK
60
M16
13
D3
UK
125
65
50
15
2.5
17
4.5
12
8
14.8
24
FEAMS-60-M16-150-D3-UK
FEAMS-60-M16-150-D3-UK
60
M16
13
D3
UK
150
65
50
15
2.5
17
4.5
12
8
14.8
24
FEAMS-60-M16-200-D3-UK
FEAMS-60-M16-200-D3-UK
60
M16
13
D3
UK
200
65
50
15
2.5
17
4.5
12
8
14.8
24
FEAMS-80-M16-75-D3-U
FEAMS-80-M16-75-D3-U
80
M16
13
D3
U
75
85
70
15
3.0
18
5
12
8
-
-
FEAMS-80-M16-100-D3-U
FEAMS-80-M16-100-D3-U
80
M16
13
D3
U
100
85
70
15
3.0
18
5
12
8
-
-
FEAMS-80-M16-125-D3-U
FEAMS-80-M16-125-D3-U
80
M16
13
D3
U
125
85
70
15
3.0
18
5
12
8
-
-
FEAMS-80-M16-150-D3-U
FEAMS-80-M16-150-D3-U
80
M16
13
D3
U
150
85
70
15
3.0
18
5
12
8
-
-
FEAMS-80-M16-200-D3-U
FEAMS-80-M16-200-D3-U
80
M16
13
D3
U
200
85
70
15
3.0
18
5
12
8
-
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表