您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
ESP-220 - Male Clamping Handles - Teardrop Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Teardrop Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131230/esp-220.prj},{NB=ESP-230},{PN=ESP-230},{AMERSID=1044301},{APACID=-},{EMEAID=-},{A=1/4-20},{B=1.000},{C=0.980},{D=0.470},{E=1.160},{F=1.280},{G=1.730},{H=0.240},{A1=0.2500},{NO=1},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/esp-230}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Stud Thread Size
ⁿ/ₐ
B
B Stud Length
[Inch]
C
C Inside Handle Height
[Inch]
D
D Base Diameter
[Inch]
E
E Body Height
[Inch]
F
F Handle Height
[Inch]
G
G Handle Length
[Inch]
H
H Base Height
[Inch]
ESP-220
ESP-220
1044297
-
-
10-24
0.750
0.980
0.470
1.160
1.280
1.730
0.240
ESP-221
ESP-221
1044298
-
-
10-32
0.500
0.980
0.470
1.160
1.280
1.730
0.240
ESP-222
ESP-222
1044299
-
-
10-32
0.750
0.980
0.470
1.160
1.280
1.730
0.240
ESP-225
ESP-225
1044300
-
-
1/4-20
0.750
0.980
0.470
1.160
1.280
1.730
0.240
ESP-230
ESP-230
1044301
-
-
1/4-20
1.000
0.980
0.470
1.160
1.280
1.730
0.240
ESP-235
ESP-235
1044302
-
-
5/16-18
0.750
1.360
0.590
1.480
1.690
2.480
0.310
ESP-240
ESP-240
1044303
-
-
5/16-18
1.000
1.360
0.590
1.480
1.690
2.480
0.310
ESP-245
ESP-245
1044304
-
-
5/16-18
1.250
1.360
0.590
1.480
1.690
2.480
0.310
ESP-250
ESP-250
1044305
-
-
3/8-16
1.000
1.730
0.750
1.850
2.130
3.070
0.470
ESP-255
ESP-255
1044306
-
-
3/8-16
1.250
1.730
0.750
1.850
2.130
3.070
0.470
ESP-260
ESP-260
1044307
-
-
3/8-16
1.500
1.730
0.750
1.850
2.130
3.070
0.470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KHA-3962 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
KHD-302 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
KHA-5769 Knobs, Handles and Hand Wheels Industrial Handles - Adjustable Han...
Reid Supply
05.04.2024
AJHAG/AJHAB - Adjustment Fastening Handles-Male Thread
SAMLO
05.03.2024
KHA-5781 - Male Clamping Handles - Notched Handle
Reid Supply
05.04.2024
RST-176 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
RK-159 - Male Clamping Handles - Flared Handle
Reid Supply
22.02.2022
KHA-936 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
DK-1233 - Male Clamping Handles - Tapered Handle
Essentra Components
01.08.2014
KHA-840 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
KHA-3974 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
KHA-3800 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表