目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ESM-R-KLSK Stainless Steel A2 Small Countersunk Head - Blind Rivet Nut Knurled
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Knurled
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_knurled/esm_r_klsk_a2_ksk.prj},{NB=Blind Rivet Nut knurled 10849060300 (l_0.5)},{ARTNR=10849060300},{D=9.0},{DB1=9.100},{KB1=0.5},{KB2=3.0},{SL1=14.0},{HK=0.50},{DK=10.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{KG=3.10},{KGS=3.200},{MIN=24.000},{ZTN=73181631},{EAN=4016111935212},{ECLS=23110812},{SL2=10.000},{AD=0.0},{AZ=15000},{G1=6.000},{BEZ=HONSEL-Blindnietmutter ESM-R-KLSK Edelstahl kleiner Senkkopf gerändelt},{MAT1=Edelstahl A2},{MAT2=xxx},{SU=[1.4567]},{AU=offen},{KO=Kleiner Senkkopf},{DIN=xxx},{DB2=xxx},{G=M6},{M=500},{INFOPDF=PDF},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{FORM=l},{KB=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
eCLASS
ⁿ/ₐ
Blind Rivet Nut Knurled 1...
10849030200
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
5.0
5.100
M3
0.5
1.5
9.0
0.40
6.0
0.780
500
73181631
4016111935076
23110812
Blind Rivet Nut Knurled 1...
10849040300
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
6.0
6.100
M4
0.5
3.0
10.0
0.40
7.0
73181631
4016111935076
23110812
Blind Rivet Nut Knurled 1...
10849050300
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
7.0
7.100
M5
0.5
3.0
11.5
0.50
8.0
1.570
500
73181631
4020000000000
23110812
Blind Rivet Nut Knurled 1...
10849050450
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
7.0
7.100
M5
3.0
4.5
13.5
0.50
8.0
1.700
500
73181631
4016111935205
23110812
Blind Rivet Nut Knurled 1...
10849060300
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
9.0
9.100
M6
0.5
3.0
14.0
0.50
10.0
3.200
500
73181631
4016111935212
23110812
Blind Rivet Nut Knurled 1...
10849060500
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
9.0
9.100
M6
3.0
5.0
16.0
0.50
10.0
3.500
500
73181631
4016111935267
23110812
Blind Rivet Nut Knurled 1...
10849080300
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
11.0
11.100
M8
0.5
3.0
16.0
0.50
12.0
4.880
500
73181631
4016111935298
23110812
Blind Rivet Nut Knurled 1...
10849080600
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
11.0
11.100
M8
4.0
6.0
19.5
0.50
12.0
5.600
500
73181631
4016111935342
23110812
Blind Rivet Nut Knurled 1...
10849100350
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
13.0
13.100
M10
1.0
3.5
19.2
0.70
14.0
7.250
250
73181631
4016111935380
23110812
Blind Rivet Nut Knurled 1...
10849120400
HONSEL blind rivet nut ES...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
16.0
16.100
M12
1.0
4.0
24.0
0.70
17.0
14.910
100
73181631
4016111935427
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表