Enorm 2-Z50
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-Z
Enorm
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-z/enorm/enorm202-z50.prj},{NB=C0653540.0080},{SHA256=5b5Y9k8X+MK7uokgPErkLjLidpuo0B1N3fe7Wrxs0EY=},{INAME=C0653540_0080_gen},{NAME=C0653540_0080_gen},{DOC=enorm202-z50/c0653540_0080.pdf},{J21=C0653540.0080},{J22=En.2-Z50},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 376},{J6=ZYL00602105},{A1=M},{A21=8},{A3=1.25},{A5=6H+0,1},{A8=4.9},{B3=90},{C11=ZYL},{C12=21},{C2=0060},{C3=6.0},{C31=h9},{D2=R},{D7=0.018},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=enorm202-z50/c0653540_0080.dxf},{XML=enorm202-z50/c0653540_0080.xml},{CSV=enorm202-z50/c0653540_0080.csv},{STP=enorm202-z50/c0653540_0080_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C0653501.0112
C0653501.0112
En.2-Z50
E
1
HSSE
DIN 376
ZYL00902105
M
12
1.75
6HX
7.0
110
ZYL
21
0090
9.0
h9
R
0.050
R
C
HSS-E
0
--
DIN4000-80
C0653501.0116
C0653501.0116
En.2-Z50
E
1
HSSE
DIN 376
ZYL01202105
M
16
2.00
6HX
9.0
110
ZYL
21
0120
12.0
h9
R
0.088
R
C
HSS-E
0
--
DIN4000-80
C0653501.0120
C0653501.0120
En.2-Z50
E
1
HSSE
DIN 376
ZYL01602105
M
20
2.50
6HX
12.0
140
ZYL
21
0160
16.0
h9
R
0.197
R
C
HSS-E
0
--
DIN4000-80
C0653540.0060
C0653540.0060
En.2-Z50
E
1
HSSE
DIN 376
ZYL00452105
M
6
1.00
6H+0,1
3.4
80
ZYL
21
0045
4.5
h9
R
0.009
R
C
HSS-E
0
--
DIN4000-80
C0653540.0080
C0653540.0080
En.2-Z50
E
1
HSSE
DIN 376
ZYL00602105
M
8
1.25
6H+0,1
4.9
90
ZYL
21
0060
6.0
h9
R
0.018
R
C
HSS-E
0
--
DIN4000-80
C0653540.0100
C0653540.0100
En.2-Z50
E
1
HSSE
DIN 376
ZYL00702105
M
10
1.50
6H+0,1
5.5
100
ZYL
21
0070
7.0
h9
R
0.028
R
C
HSS-E
0
--
DIN4000-80
C0653540.0112
C0653540.0112
En.2-Z50
E
1
HSSE
DIN 376
ZYL00902105
M
12
1.75
6H+0,1
7.0
110
ZYL
21
0090
9.0
h9
R
0.050
R
C
HSS-E
0
--
DIN4000-80
C0653540.0116
C0653540.0116
En.2-Z50
E
1
HSSE
DIN 376
ZYL01202105
M
16
2.00
6H+0,1
9.0
110
ZYL
21
0120
12.0
h9
R
0.088
R
C
HSS-E
0
--
DIN4000-80
C0653540.0120
C0653540.0120
En.2-Z50
E
1
HSSE
DIN 376
ZYL01602105
M
20
2.50
6H+0,1
12.0
140
ZYL
21
0160
16.0
h9
R
0.197
R
C
HSS-E
0
--
DIN4000-80
C0653540.0124
C0653540.0124
En.2-Z50
E
1
HSSE
DIN 376
ZYL01802105
M
24
3.00
6H+0,1
14.5
160
ZYL
21
0180
18.0
h9
R
0.291
R
C
HSS-E
0
--
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表