您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 950 - Three Spoked Handwheels without Revolving Handle, Blank Type Inch
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
EN 950
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/spoked_handwheels/en950/en_950_d.prj},{NB=Three Spoked Handwheel EN 950-180-BLANK-A},{PARTNUMBER=EN 950-180-BLANK-A},{ITEMID=0BLC4/A},{D1=180},{BORE=BLANK},{D2=40},{L3=56},{B=24},{L5=68},{D3=31},{L1=43},{L2=15},{L4=80},{HD=26},{M=M10 x 1,5},{WEIGHT=0.7180},{CTN=84879090},{ROHS=YES},{DIM01=180},{DIM02=56},{DIM03=24},{DIM04=40},{DIM05=31},{DIM06=43},{DIM07=15},{DIM08=80},{DIM09=68},{DIM10=M10},{DIM11=26},{DIM12=22},{DIM13=24.8},{DIM14=6},{DIM15=280},{DIM16=15},{RU=68.000},{REZ=23.700},{VS=6.000},{RR=11.000},{SS=45.000},{VP=16.500},{KP=20},{GR=5.500},{KUG=157.000},{PR1=16.5},{PR2=5.5},{PR3=28.0},{R1=4.3},{R2=3.0},{R3=35},{KUT=14},{MA=10},{MB=8.159},{DESCRIPTION=VR.180 FP},{INFOWINCO=Product details},{X=20.698},{ANGLE=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
BORE
Bore
ⁿ/ₐ
D2
Blank
[mm]
L3
[mm]
B
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Three Spoked Handwheel EN...
EN 950-100-BLANK-A
98
BLANK
24
40
14
20
36
12
0.2010
84879090
YES
Three Spoked Handwheel EN...
EN 950-125-BLANK-A
124
BLANK
24
45
18
20
36
12
0.2500
84879090
YES
Three Spoked Handwheel EN...
EN 950-160-BLANK-A
157
BLANK
32
50
22
24
38
15
0.4510
84879090
YES
Three Spoked Handwheel EN...
EN 950-180-BLANK-A
180
BLANK
40
56
24
31
43
15
0.7180
84879090
YES
Three Spoked Handwheel EN...
EN 950-200-BLANK-A
198
BLANK
40
56
24
31
43
15
0.9560
84879090
YES
Three Spoked Handwheel EN...
EN 950-250-BLANK-A
247
BLANK
49
66
30
38
44
15
1.4040
84879090
YES
Three Spoked Handwheel EN...
EN 950-290-BLANK-A
288
BLANK
58
78
32
47
56
18
2.2290
84879090
YES
Three Spoked Handwheel EN...
EN 950-375-BLANK-A
375
BLANK
58
108
40
58
77
26
3.8950
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表