目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 676 - Knurled knob screws
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
EN 676
EN 676 MS
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/knobs/gn676/gn676_ms/gn676_ms.prj},{NB=Raendelknopfschraube EN 676-25-M6-30-GR},{PARTNUMBER=EN 676-25-M6-30-GR},{ITEMID=676-25-M6-30-GR},{D1=25},{D2=M6},{D2X=6},{FARBEVIS=grau},{L=30},{LX=16,20,25,30},{D3=14.5},{H1=22.5},{H2=14.0},{KDM=4.773},{HH=2.500},{WEIGHT=0.0130},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled knob screw EN 676...
EN 676-16-M3-10-SG
16
M3
10
8.5
13.0
8.5
0.0082
84879090
YES
Knurled knob screw EN 676...
EN 676-16-M3-16-SG
16
M3
16
8.5
13.0
8.5
0.0082
84879090
YES
Knurled knob screw EN 676...
EN 676-18-M4-10-SG
18
M4
10
10.5
15.5
10.5
0.0082
84879090
YES
Knurled knob screw EN 676...
EN 676-18-M4-16-SG
18
M4
16
10.5
15.5
10.5
0.0082
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-SG
21
M5
10
12.5
18.0
10.5
0.0090
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-SG
21
M5
16
12.5
18.0
10.5
0.0090
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-SG
21
M5
20
12.5
18.0
10.5
0.0090
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-OR
21
M5
10
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-OR
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-OR
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-GR
21
M5
10
12.5
18.0
10.5
0.0070
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-GR
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-GR
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-GB
21
M5
10
12.5
18.0
10.5
0.0070
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-GB
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-GB
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-BL
21
M5
10
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-BL
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-BL
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-RT
21
M5
10
12.5
18.0
10.5
0.0070
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-RT
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-RT
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M6-16-SG
21
M6
16
12.5
18.0
10.5
0.0130
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M6-20-SG
21
M6
20
12.5
18.0
10.5
0.0130
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M6-30-SG
21
M6
30
12.5
18.0
10.5
0.0130
84879090
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EN 5337.2 - Star knobs with threaded bolt
JW Winco
25.06.2024
MFE - Cabinet U Handles with Counterbored Mounting Holes Metric
JW Winco
25.06.2024
DIN6336-STGR-SCHR-ST-GV - Star Knob Screws ST and GV, similar to DIN 6336, ...
MÄDLER
26.04.2024
EH 24790. - Knurled Thumb Screws, DIN 464
Halder
22.12.2022
06091 - Knurled thumb screws plastic
norelem
30.05.2024
GN3663 - Torque knurled knobs, with Thread
Berger Tools
26.04.2023
GN676 - Knurled knob screws
Berger Tools
04.04.2023
XYKS, XYKSL - XY-Axis, Feed Screw, Large Lead (3.0mm) Standard/Large Handle...
Misumi
02.06.2021
XKST - Simplified Adjustments X Axis, Feed Screw, Heavy Load
Misumi
02.06.2021
GN 534 - Knurled knobs with bore (B)
Ganter
19.06.2024
DIN 9021 - Stainless steel A2
Böllhoff
26.10.2021
GN 534 - Knurled knobs with thread (M)
Ganter
19.06.2024
DIN 9021 - Steel 140 HV
Böllhoff
26.10.2021
GN 676.1 - Knobs, Type B with knurl
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表