目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 633.10 - Wing nuts, Stainless Steel-Threaded bolt with plastic pad
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Wing Screws, Wing Nuts
EN 633.10
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/wing_screws_nuts/en633_10/gn633_10_dbl.prj},{NB=Fluegelschraube EN 633.10-55-M8-20-DGN},{PARTNUMBER=EN 633.10-55-M8-20-DGN},{ITEMID=633.10-55-M8-20-DGN},{D1=55},{VERS=117},{D2=M8},{NDM=8.000},{KDM=6.466},{L=20},{L1=20},{L2=1.8},{LX=20,30},{D3=16.0},{D4=5},{B=8},{H1=28},{H2=6.5},{WEIGHT=0.0251},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
Length thread
[mm]
L2
[mm]
D3
[mm]
D4
[mm]
B
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-20-DBL
48
M6
20
1.5
13.5
4
7
24
5.5
0.0130
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-20-DGB
48
M6
20
1.5
13.5
4
7
24
5.5
0.0130
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-20-DGR
48
M6
20
1.5
13.5
4
7
24
5.5
0.0130
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-20-DOR
48
M6
20
1.5
13.5
4
7
24
5.5
0.0130
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-20-DRT
48
M6
20
1.5
13.5
4
7
24
5.5
0.0130
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-20-DSG
48
M6
20
1.5
13.5
4
7
24
5.5
0.0130
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-20-DGN
48
M6
20
1.5
13.5
4
7
24
5.5
0.0151
84879090
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-30-DBL
48
M6
30
1.5
13.5
4
7
24
5.5
0.0150
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-30-DGB
48
M6
30
1.5
13.5
4
7
24
5.5
0.0150
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-30-DGR
48
M6
30
1.5
13.5
4
7
24
5.5
0.0150
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-30-DOR
48
M6
30
1.5
13.5
4
7
24
5.5
0.0150
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-30-DRT
48
M6
30
1.5
13.5
4
7
24
5.5
0.0150
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-30-DSG
48
M6
30
1.5
13.5
4
7
24
5.5
0.0150
YES
Wing nut EN 633.10-48-M6-...
EN 633.10-48-M6-30-DGN
48
M6
30
1.5
13.5
4
7
24
5.5
0.0167
84879090
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-20-DBL
55
M8
20
1.8
16.0
5
8
28
6.5
0.0230
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-20-DGB
55
M8
20
1.8
16.0
5
8
28
6.5
0.0230
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-20-DGR
55
M8
20
1.8
16.0
5
8
28
6.5
0.0230
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-20-DOR
55
M8
20
1.8
16.0
5
8
28
6.5
0.0230
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-20-DRT
55
M8
20
1.8
16.0
5
8
28
6.5
0.0230
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-20-DSG
55
M8
20
1.8
16.0
5
8
28
6.5
0.0230
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-20-DGN
55
M8
20
1.8
16.0
5
8
28
6.5
0.0251
84879090
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-30-DBL
55
M8
30
1.8
16.0
5
8
28
6.5
0.0260
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-30-DGB
55
M8
30
1.8
16.0
5
8
28
6.5
0.0260
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-30-DGR
55
M8
30
1.8
16.0
5
8
28
6.5
0.0260
YES
Wing nut EN 633.10-55-M8-...
EN 633.10-55-M8-30-DOR
55
M8
30
1.8
16.0
5
8
28
6.5
0.0260
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表