您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Empty enclosure for switchgear [EC000712] Basic version and enhancement
Eaton's CAD
Low Voltage power distribution & control systems
23182
xEnergy Safety Ci LV systems LV switchgear
Powered by
CAD模型選擇
{eaton_cad/23132/23182/23308/24325.prj},{NB=104645},{PLID=104645},{NETTO_WEIGHT=4.24700},{EF000008=250.0},{EF000040=375},{EF000049=225},{CUSTOMS_TARIFF_NUMBER1=85472000},{PREVIEW=../../../_pool_/df/f3/99/24325_preview_100.png},{MANUTYPEDESC=NZM1-XCI43/2-TVD},{DESCSHORT=Insulated enclosure, box size HxWxD=375x250x225mm, for NZM size 1},{DESCLONG=Ci insulated enclosures, degree of protection IP65, HxWxD = 375 x 250 x 225 mm, for NZM size 1, protection class 2, impact-resistant polycarbonate, switch door coupling rotary handle included, mounting plate},{INTNO=4015081044559},{ECLASS_13_0=Empty housing for switch devices [AKN343019]},{ETIM_9_0=Empty enclosure for switchgear [EC000712]},{EF001596=Plastic},{EF001094=true}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001596
Housing material
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
EF001094
With transparent cover
ⁿ/ₐ
EF001433
Suitable for emergency stop
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
271528
271528
NZM1-XCI43-TVDVR
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082715281
4.10300
Empty housing for switch ...
Empty enclosure for switc...
Plastic
250.0
375
175
true
true
Surface mounting
IP65
Other
271529
271529
NZM2-XCI43-TVDVR
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082715298
6.29600
Empty housing for switch ...
Empty enclosure for switc...
Plastic
250.0
375
225
true
true
Surface mounting
IP65
Other
271530
271530
NZM3-XCI48-TVDVR
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082715304
13.63900
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
750
275
true
true
Surface mounting
IP65
Other
280418
280418
NZM2-XCI45-TVD
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082804183
5.84400
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
500
225
true
false
Surface mounting
Other
Other
271527
271527
NZM1-XCI23-TVDVR
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082715274
3.05000
Empty housing for switch ...
Empty enclosure for switc...
Plastic
187.5
250
175
true
true
Surface mounting
IP65
Other
271522
271522
NZM1-XCI23-TVD
Insulated enclosure, box ...
Insulated housing Ci, pro...
4015082715229
2.61400
Empty housing for switch ...
Empty enclosure for switc...
Plastic
187.5
250
175
true
false
Surface mounting
IP65
Other
271525
271525
NZM3-XCI48-TVD
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082715250
13.53900
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
750
275
true
false
Surface mounting
IP65
Other
271523
271523
NZM1-XCI43-TVD
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082715236
5.68100
Empty housing for switch ...
Empty enclosure for switc...
Plastic
250.0
375
175
true
false
Surface mounting
IP65
Other
271526
271526
NZM1-XCIK5-TVDVR
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082715267
2.15700
Empty housing for switch ...
Empty enclosure for switc...
Plastic
200.0
280
160
true
true
Surface mounting
Other
Other
104645
104645
NZM1-XCI43/2-TVD
Insulated enclosure, box ...
Ci insulated enclosures, ...
4015081044559
4.24700
Empty housing for switch ...
Empty enclosure for switc...
Plastic
250.0
375
225
true
false
Surface mounting
IP65
Other
271524
271524
NZM2-XCI43-TVD
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082715243
6.04300
Empty housing for switch ...
Empty enclosure for switc...
Plastic
250.0
375
225
true
false
Surface mounting
Other
Other
104646
104646
NZM1-XCI43/2-TVDVR
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015081044566
4.28300
Empty housing for switch ...
Empty enclosure for switc...
Plastic
250.0
375
225
true
true
Surface mounting
Other
Other
279356
279356
NZM2-XCI45-TVDVR
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082793562
10.32000
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
500
225
true
true
Surface mounting
IP65
Other
271521
271521
NZM1-XCIK5-TVD
Insulated enclosure, box ...
Insulated enclosure Ci, d...
4015082715212
2.10700
Empty housing for switch ...
Empty enclosure for switc...
Plastic
200.0
280
160
true
false
Surface mounting
Other
Other
138540
138540
MCCB1-160/I43E-200
Housing, insulated materi...
Enclosure for molded-case...
4015081353194
4.85600
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
250
225
true
true
Surface mounting
IP65
Other
138539
138539
MCCB1-125/I43E-150
Housing, insulated materi...
Enclosure for molded-case...
4015081353187
4.47200
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
250
175
true
true
Surface mounting
IP65
Other
138542
138542
MCCB2-250/I45E-200
Housing, insulated materi...
Enclosure for molded-case...
4015081353217
8.28600
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
500
225
true
true
Surface mounting
Other
Other
138544
138544
MCCB3-630/I48/I43E-200
Housing, insulated materi...
Enclosure for molded-case...
4015081353231
14.77100
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
1000
225
true
true
Surface mounting
Other
Other
138543
138543
MCCB3-400/I45E-200
Housing, insulated materi...
Enclosure for molded-case...
4015081353224
8.74500
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
500
225
true
true
Surface mounting
Other
Other
138538
138538
MCCB1-63/I23E-150
Housing, insulated materi...
Enclosure for molded-case...
4015081353170
2.77500
Empty housing for switch ...
Empty enclosure for switc...
Plastic
188.0
250
175
true
true
Surface mounting
IP65
Other
138541
138541
MCCB2-200/I43E-200
Housing, insulated materi...
Enclosure for molded-case...
4015081353200
4.95000
Empty housing for switch ...
Empty enclosure for switc...
Plastic
375.0
250
225
true
true
Surface mounting
IP65
Other
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表