EMC - Taper male elbow BSPT
FBO
Vebeo fittings
Semi rigid fittings
Taper male elbow BSPT and NPT
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/taper_male_elbow/emc_bspt.prj},{NB=fbo_emc_AC2526.44JNBAB},{TOD=25},{THR=G3/4},{D=25.0},{A1=9.500},{GD=26.440},{KD=24.120},{A=41},{B=36},{I=19.0},{H=31.0},{LV=47},{IB=20},{L1=15.000},{D1=34.000},{D2=21.000},{B1=18.000},{B2=27.000},{R1=2.000},{MBN=AC},{MOR=JN},{MCP=BAB},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
THR
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
H
[mm]
LV
[mm]
IB
[mm]
FBO - EMC AC 6 G1/8 JN BA...
6
G1/8
17
17
9.5
18.5
28
7
FBO - EMC AC 8 G1/4 JN BA...
8
G1/4
19
17
12.5
15.5
28
8
FBO - EMC AC 10 G1/4 JN B...
10
G1/4
22
17
12.5
15.5
29
10
FBO - EMC AC 12 G3/8 JN B...
12
G3/8
24
19
12.5
18.5
34
11
FBO - EMC AC 14 G3/8 JN B...
14
G3/8
27
19
12.5
18.5
34
11
FBO - EMC AC 15 G3/8 JN B...
15
G3/8
27
24
12.5
25.5
37
11
FBO - EMC AC 16 G3/8 JN B...
16
G3/8
30
24
12.5
25.5
37
13
FBO - EMC AC 18 G1/2 JN B...
18
G1/2
30
24
17.5
20.5
38
14
FBO - EMC AC 20 G1/2 JN B...
20
G1/2
32
30
17.5
26.0
44
16
FBO - EMC AC 22 G1/2 JN B...
22
G1/2
36
30
17.5
26.0
44
18
FBO - EMC AC 25 G3/4 JN B...
25
G3/4
41
36
19.0
31.0
47
20
FBO - EMC AC 28 G1" JN BA...
28
G1"
46
36
21.0
28.0
47
21
FBO - EMC AC 30 G1" JN BA...
30
G1"
46
46
21.0
35.0
55
27
FBO - EMC AC 35 G1"1/4 JN...
35
G1"1/4
50
46
24.0
32.0
57
26
FBO - EMC AC 38 G1"1/4 JN...
38
G1"1/4
55
50
24.0
41.0
61
25
FBO - EMC AC 40 G1"1/2 JN...
40
G1"1/2
60
50
24.0
41.0
60
31
FBO - EMC AC 1/8 G1/4 JN ...
1/8
G1/4
22
17
12.5
15.5
28
9
FBO - EMC AC 1/4 G1/4 JN ...
1/4
G1/4
27
19
12.5
18.5
34
11
FBO - EMC AC 3/8 G3/8 JN ...
3/8
G3/8
30
24
12.5
25.5
38
14
FBO - EMC AC 1/2 G1/2 JN ...
1/2
G1/2
36
30
17.5
26.0
43
18
FBO - EMC AC 3/4 G3/4 JN ...
3/4
G3/4
46
36
19.0
31.0
47
21
FBO - EMC AC 1" G1" JN BA...
1"
G1"
50
46
21.0
35.0
56
21
FBO - EMC AC 1"1/4 G1"1/4...
1"1/4
G1"1/4
65
50
24.0
41.0
61
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表