Einschraubschlauchtüllen, inkl. NBR-O-Ring, Außengewinde zylindrisch
Riegler
AirSentials
Screw fittings and connectors
Standard screw fittings »value line« Series
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/standardverschraubungen/messing_vernickelt/einsch_inkl_o_ring_aus_zly.prj},{NB=239.505-E},{ARTNR=239.505-E},{G=G 1/4},{FS=LW 6},{L1=32.0},{L2=8.0},{SW=17},{GX=13.157},{FSX=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
FS
For hose
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
239.501-E
239.501-E
G 1/8
LW 6
30.0
6.5
14
239.502-E
239.502-E
G 1/8
LW 8
30.0
6.5
14
239.503-E
239.503-E
G 1/8
LW 9
30.0
6.5
14
239.505-E
239.505-E
G 1/4
LW 6
32.0
8.0
17
239.507-E
239.507-E
G 1/4
LW 9
32.0
8.0
17
239.509-E
239.509-E
G 1/4
LW 12
33.0
8.0
17
239.510-E
239.510-E
G 3/8
LW 9
33.0
9.0
20
239.512-E
239.512-E
G 3/8
LW 12
34.0
9.0
20
239.515-E
239.515-E
G 1/2
LW 12
35.5
10.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表