您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Einrohr-Achse-Rohrsystem-LightUnit - Lineareinheit
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units - configurator
Single tube actuators – tubular linear units
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel_konfigurator/mt_rohr_einrohr_einheiten/lu_asmtab.prj},{NB=TFA3000TA0300#LightUnit-30_(0,.0,,0,)},{TYPE=30},{GL=80},{HUBMAX=220},{MGL=0.097},{MHUB=0.097},{VERS=1},{ARTIKEL=LightUnit},{ARTIKELHELP=LightUnit-30},{AUS=Rechtsgewinde},{S=Tr 14x3},{WEEE=DE71223010},{INFOWWW=Information},{MONTANLEITWWW=Montageanleitung DE, GB},{ECLASS=23301701},{WARENNUMMER=84798997},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{PPATH=assemblies/lu_asmtpl.prj},{AUSAW=T},{AUSFVIS=A},{HUB=220},{F=},{HUBST=0},{BE=},{ZUB=0},{ZUBL=0},{ZUBLOPT=},{ZUBR=0},{ZUBROPT=},{FR=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-No.
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
S
Spindle
ⁿ/ₐ
L
Total length
[mm]
GL
Basic length of current unit
[mm]
HUBMIN
min. Stroke
[mm]
HUBMAX
max. Stroke
[mm]
MGL
Weight basic length
[kg]
MHUB
Weight per 100mm Stroke
[kg]
CNSMASSEXACT
Calculated weight (without accessories)
[kg]
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
TFA3000TA0300 LightUnit -...
LightUnit
30
TFA3000TA0300
Righthand thread
Tr 14x3
300
80
220.000
220
0.097
0.097
0.310
DE71223010
23301701
84798997
TFA3000TA0500 LightUnit -...
LightUnit
30
TFA3000TA0500
Righthand thread
Tr 14x3
500
80
420.000
420
0.097
0.097
0.510
DE71223010
23301701
84798997
TFA3000TA0800 LightUnit -...
LightUnit
30
TFA3000TA0800
Righthand thread
Tr 14x3
800
80
720.000
720
0.097
0.097
0.810
DE71223010
23301701
84798997
TFA3000TA1000 LightUnit -...
LightUnit
30
TFA3000TA1000
Righthand thread
Tr 14x3
1000
80
920.000
920
0.097
0.097
1.010
DE71223010
23301701
84798997
TFA3000TA0080 LightUnit -...
LightUnit
30
TFA3000TA0080
Right or lefthand thread
Tr 14x3
80
80
0.000
920
0.097
0.099
0.097
DE71223010
23301701
84798997
TFC3000SA0230 LightUnit -...
LightUnit
30
TFC3000SA0230
Right and lefthand thread
Tr 14x3
230
130
100.000
870
0.113
0.097
0.210
DE71223010
23301701
84798997
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表