目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 4210. - Ball Lock Pins with Button Handle single acting - comply with NAS / MS17984
Halder
Aviation
Aviation - Ball Lock Pins
EH 4210. Quick Release Pins with Button Handle
Powered by
CAD模型選擇
{halder/luftfahrt/kugelsperrbo_mit_luftfahrtzul/eh_4210/eh_4210.prj},{NB=4210.B25 Kugelsperrbolzen, mit Pilzgriff},{BESTNR=4210.B25},{DK=2.500},{D1=13.900},{D2=2.800},{D3=10.880},{D4=20.760},{L1=9.170},{L2=19.500},{L3=7.300},{L4=7.100},{L5=17.200},{B1=2.300},{B2=2.000},{R1=30.000},{R2=5.500},{R3=1.500},{R4=0.750},{W1=120.000},{W2=50.000},{W3=26.000},{W4=1.000},{NDX=0.25000},{LX=2.500},{AXMAX=0.24850},{AXMIN=0.24700},{BX=0.28900},{CX=0.29000},{DXMAX=0.31000},{DXMIN=0.25000},{EXMAX=0.44000},{EXMIN=0.31000},{FXMAX=0.80000},{FXMIN=0.72000},{GX=0.89000},{HX=0.48000},{RR=0.029},{GW=30},{VER=MIN},{VER1=3.000},{A=1/4},{L=2.5},{AMAX=.2485},{AMIN=.2470},{B=.289},{C=.290},{D=0.25 - 0.31},{DMAX=.310},{DMIN=.250},{E=0.31 - 0.44},{EMAX=.440},{EMIN=.310},{F=0.72 - 0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
A
Nominal diameter
[Inch]
L
clamping length
[Inch]
B
±.005
[Inch]
C
+.000/-.040
[Inch]
D
min./max.
[Inch]
E
min./max.
[Inch]
F
min./max.
[Inch]
G
max.
[Inch]
H
min.
[Inch]
AB
Recommended receiving bore min./max.
[Inch]
SZ
shearing resistance, double, min.
[lbs]
GW
Weight
[g]
4210.A05 Single-Acting Ba...
4210.A05
3/16
0.5
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
17
4210.A06 Single-Acting Ba...
4210.A06
3/16
0.6
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
17
4210.A07 Single-Acting Ba...
4210.A07
3/16
0.7
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
17
4210.A08 Single-Acting Ba...
4210.A08
3/16
0.8
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
18
4210.A10 Single-Acting Ba...
4210.A10
3/16
1.0
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
18
4210.A11 Single-Acting Ba...
4210.A11
3/16
1.1
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
19
4210.A13 Single-Acting Ba...
4210.A13
3/16
1.3
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
19
4210.A15 Single-Acting Ba...
4210.A15
3/16
1.5
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
20
4210.A18 Single-Acting Ba...
4210.A18
3/16
1.8
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
22
4210.A20 Single-Acting Ba...
4210.A20
3/16
2.0
.220
.260
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.1900 - 0.1940
5150
20
4210.B07 Single-Acting Ba...
4210.B07
1/4
0.7
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.2500 - 0.2540
9200
20
4210.B08 Single-Acting Ba...
4210.B08
1/4
0.8
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.830
.480
0.2500 - 0.2540
9200
18
4210.B10 Single-Acting Ba...
4210.B10
1/4
1.0
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
20
4210.B11 Single-Acting Ba...
4210.B11
1/4
1.1
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
22
4210.B12 Single-Acting Ba...
4210.B12
1/4
1.2
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
23
4210.B14 Single-Acting Ba...
4210.B14
1/4
1.4
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
24
4210.B18 Single-Acting Ba...
4210.B18
1/4
1.8
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
26
4210.B19 Single-Acting Ba...
4210.B19
1/4
1.9
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
29
4210.B20 Single-Acting Ba...
4210.B20
1/4
2.0
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
27
4210.B23 Single-Acting Ba...
4210.B23
1/4
2.3
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
29
4210.B25 Single-Acting Ba...
4210.B25
1/4
2.5
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
30
4210.B28 Single-Acting Ba...
4210.B28
1/4
2.8
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
32
4210.B29 Single-Acting Ba...
4210.B29
1/4
2.9
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
33
4210.B64 Single-Acting Ba...
4210.B64
1/4
6.4
.289
.290
0.25 - 0.31
0.31 - 0.44
0.72 - 0.800
.890
.480
0.2500 - 0.2540
9200
59
4210.C08 Single-Acting Ba...
4210.C08
5/16
0.8
.375
.330
0.25 - 0.31
0.41 - 0.49
0.81 - 1.135
.930
.480
0.3125 - 0.3165
14400
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表