目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22620. - Grippers square with hard metal insert, ribbed
Halder
Standard Parts
Machine and Fixture Elements
EH 22620. Grippers round or square with ribbed hard metal insert
square
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2262_a/eh_2262_3/eh_2262_3.prj},{NB=EH 22620.0152 Grippers quadratisch},{BESTNR=22620.0152},{BESTNR1=2262.152},{L=12},{H=10},{L1=10.3},{D2=M 5},{DNDM=5.000},{DKDM=4.134},{RIF=fein},{G=10},{DK=4.200},{H3=8.8},{T=6.500},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L
-0,13
[mm]
H
-0,13
[mm]
L1
[mm]
D2
thread
ⁿ/ₐ
RIF
ribbing
ⁿ/ₐ
G
weight
[g]
EH 22620.0152 Grippers sq...
22620.0152
12
10
10.3
M 5
fine
10
EH 22620.0154 Grippers sq...
22620.0154
12
12
10.3
M 5
fine
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表