目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Plungers with hexagon collar, stainless steel
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers with hexagon collar, stainless steel
Index Plungers with hexagon collar, stainless steel
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_13/eh_2212_13_ab/eh_2212_13_asmtab.prj},{NB=EH 22120.0486 Rastbolzen (0)},{BESTNR=22120.0486},{MAT=Rostfreier Stahl},{POS=0},{D1=6},{D2=M12 x 1.5},{D3=25},{L1=54.5},{L2=6},{L3=20},{L4=6},{L6=17},{SW=14},{F1=5.5},{F2=13},{G=65},{VER=2},{NDM=12},{P=1.5},{PPATH=eh_2212_13_asmtpl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
Diameter
ⁿ/ₐ
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L6
Length
[mm]
SW
Width Across Flats
[mm]
F1
Spring
[N]
F2
Spring
[N]
G
Weight
[g]
EH 22120.0485 Index Plung...
22120.0485
Stainless steel
5
M10 x 1.0
21
45.0
5
17
5
15
12
6.0
14
39
EH 22120.0486 Index Plung...
22120.0486
Stainless steel
6
M12 x 1.5
25
54.5
6
20
6
17
14
5.5
13
65
EH 22120.0488 Index Plung...
22120.0488
Stainless steel
8
M16 x 1.5
31
69.0
8
26
8
23
19
11.5
28
132
EH 22120.0490 Index Plung...
22120.0490
Stainless steel
10
M20 x 1.5
31
80.0
10
33
10
30
22
23.0
54
175
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表