目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1007 - Disks, Spacers
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V40
EH 1007 Disks, Spacers
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v40/eh_10074_10079_scheiben/eh_10074_10079.prj},{NB=1007.600 Scheibe},{BESTNR=1007.600},{BESTNRX=EH 10076},{BESTNR1=EH_10076},{D1=8.5},{D2=24.0},{S=4},{G=12},{SYSTEM=V40},{VER=1007.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1007.400 Scheibe
1007.400
8.5
24.0
3
9
V40
1007.500 Scheibe
1007.500
8.5
39.5
3
28
V40
1007.600 Scheibe
1007.600
8.5
24.0
4
12
V40
1007.700 Scheibe
1007.700
8.5
39.5
4
37
V40
1007.800 Scheibe
1007.800
8.5
24.0
5
15
V40
1007.900 Scheibe
1007.900
8.5
39.5
5
46
V40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表