您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
ED-7A - Shock Absorbers - Hydraulic/Self-Compensating
Reid Supply
Power Transmission
Linear
Springs, Shocks & Dampers
Shock Absorbers
Self-Compensating
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d07000000/l3_d07060000/shock_absorbers/self_compensating/ed-7a.prj},{NB=ED-8B},{PN=ED-8B},{AMERSID=1048650},{APACID=-},{EMEAID=-},{BORESIZEINCHES=0.280},{STROKEINCHES=0.620},{MAXINLBSPERCYCLE=235},{MAXINLBSPERHOUR=300000},{MAXSHOCKFORCELBS=625},{NOMINALCOILSPRIN=1.000},{NCSFC=2.500},{IMPACTVELOCITYIN=10-70},{TOTALENERGYINCHE=10-160},{MAXPROPELLINGFOR=200},{A=4.220},{B=0.470},{C=1/2-20},{D=0.160},{E=0.440},{F=3.200},{G=0.430},{CSKETCH1=0.50000},{PITCH=0.05000},{URL=https://www.reidsupply.com/en-us/p/shock-absorbers/ed-8b}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BORESIZEINCHES
Bore Size
[Inch]
STROKEINCHES
Stroke
[Inch]
MAXINLBSPERCYCLE
Maximum Inches per Lbs per Cycle
ⁿ/ₐ
MAXINLBSPERHOUR
Maximum Inches per Lbs per Hour
ⁿ/ₐ
MAXSHOCKFORCELBS
Maximum Shock Force Lbs
ⁿ/ₐ
NOMINALCOILSPRIN
Nominal Coil Spring Force Extension Lbs
ⁿ/ₐ
NCSFC
Nominal Coil Spring Force Compression Lbs
ⁿ/ₐ
IMPACTVELOCITYIN
Impact Velocity Inches per Second
ⁿ/ₐ
TOTALENERGYINCHE
Total Energy Inches per Second
ⁿ/ₐ
MAXPROPELLINGFOR
Maximum Propelling Force Lbs
ⁿ/ₐ
A
A Length
[Inch]
B
B Head Length
[Inch]
C
C Thread Size
ⁿ/ₐ
D
D Rod Diameter
[Inch]
E
E Head Diameter
[Inch]
F
F Body Length
[Inch]
G
G Relief Diameter
[Inch]
ED-7A
ED-7A
1048646
-
-
0.180
0.250
25
50000
200
0.600
1.250
60-125
5-25
45
2.250
0.380
3/8-32
0.100
0.270
1.610
0.260
ED-7B
ED-7B
1048647
-
-
0.180
0.250
25
50000
200
0.600
1.250
25-110
5-25
45
2.250
0.380
3/8-32
0.100
0.270
1.610
0.260
ED-7C
ED-7C
1048648
-
-
0.180
0.250
25
50000
200
0.600
1.250
10-60
5-25
45
2.250
0.380
3/8-32
0.100
0.270
1.610
0.260
ED-8A
ED-8A
1048649
-
-
0.280
0.620
235
300000
625
1.000
2.500
20-145
10-190
200
4.220
0.470
1/2-20
0.160
0.440
3.200
0.430
ED-8B
ED-8B
1048650
-
-
0.280
0.620
235
300000
625
1.000
2.500
10-70
10-160
200
4.220
0.470
1/2-20
0.160
0.440
3.200
0.430
ED-9A
ED-9A
1048651
-
-
0.280
0.620
235
300000
625
1.000
2.500
20-145
10-190
200
4.220
0.470
9/16-18
0.160
0.440
3.200
0.430
ED-9B
ED-9B
1048652
-
-
0.280
0.620
235
300000
625
1.000
2.500
10-70
10-160
200
4.220
0.470
9/16-18
0.160
0.440
3.200
0.430
ED-10A
ED-10A
1048642
-
-
0.440
0.870
485
475000
850
2.000
6.800
20-145
25-400
360
5.130
0.470
3/4-16
0.190
0.500
3.760
0.640
ED-10B
ED-10B
1048643
-
-
0.440
0.870
485
475000
850
2.000
6.800
5-50
25-350
360
5.130
0.470
3/4-16
0.190
0.500
3.760
0.640
ED-11A
ED-11A
1048644
-
-
0.500
1.000
800
622000
1250
3.000
6.000
10-145
20-140
500
5.570
0.470
1-12
0.250
0.620
4.040
0.890
ED-11B
ED-11B
1048645
-
-
0.500
1.000
800
622000
1250
3.000
6.000
10-35
5-40
500
5.570
0.470
1-12
0.250
0.620
4.040
0.890
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACE-3200 - Shock Absorbers - Hydraulic Speed/Feed Controller
Reid Supply
22.02.2022
SD - Shock absorber
CHANTO AIR HYDRAULICS
17.08.2023
NC.015.00.00350...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
SA - Shock absorber
CHANTO AIR HYDRAULICS
17.08.2023
L-5 - Socket Mount Leveling Feet - Metal Swivel Base
Reid Supply
28.01.2022
Shock Absorbers Series SA, self compensanting
Camozzi
11.06.2024
HBS-28 to 70 - Hydraulic Dampers
ACE Shock Absorbers
07.02.2024
RD - RD Round hydraulic cylinder
JUFAN
05.09.2023
DES - Dashpots
WMBerg
06.06.2023
ACE-2225 - Shock Absorbers - Self-Compensating/Soft Contact
Reid Supply
22.02.2022
E-MSSTACD - Economy Shock Absorbers - Double Head Type
Misumi
29.05.2023
_S-02, _S-04, _S-09, _S-17, _S-31 - Bimba Shock Absorbers
IMI Bimba Products
21.06.2024
HB-12 to 70 - Hydraulic Dampers
ACE Shock Absorbers
07.02.2024
ED-7A - Shock Absorbers - Hydraulic/Self-Compensating
Essentra Components
19.04.2016
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表