目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 401X - Shrouded pushbuttons
Comepi
Control Units
Pushbottons
ECX4000 - Thermoplastic Pushbottons 22mm
Illuminated pushbuttons
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/4000_series/illuminated_pushbuttons/plastic_ring_shrouded_pushbuttons_asmtab.prj},{NB=ECX 4013},{CODE=ECX 4013},{CODE3DB=ECX 401X},{VERS=2},{DSCR=Pulsante con guardia },{MAT=Plastica},{COL=Giallo},{COLX1=Giallo},{COLX2=None},{LUM=Sì},{FUNZ=Impulso},{DEST=30},{IP=65},{PPATH=../plastic_flush30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
LUM
Brightness
ⁿ/ₐ
FUNZ
Functionality
ⁿ/ₐ
DEST
Outer diameter
[mm]
IP
IP grade
ⁿ/ₐ
ECX 4011
ECX 4011
Shrouded pushbuttons
Plastic
Red
Yes
Momentary
30
65
ECX 4012
ECX 4012
Shrouded pushbuttons
Plastic
Green
Yes
Momentary
30
65
ECX 4013
ECX 4013
Shrouded pushbuttons
Plastic
Yellow
Yes
Momentary
30
65
ECX 4014
ECX 4014
Shrouded pushbuttons
Plastic
Blue
Yes
Momentary
30
65
ECX 4015
ECX 4015
Shrouded pushbuttons
Plastic
Colorless
Yes
Momentary
30
65
ECX 4016
ECX 4016
Shrouded pushbuttons
Plastic
White
Yes
Momentary
30
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表