您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Two-Bolt Pillow Block Metric Bore - Eccentric Collar Pillow Block Bearings -(Normal Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Eccentric Collar (SXR)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/eccentric_collar_sxr/p2b_sxr_hm_asmtab.prj},{NB=125659},{SERIES=207},{SS=35},{PN=125659},{DESCRIPTION=P2B-SXR-35M},{BOD=72.0},{WEIGHT=1.9},{A=49.5},{B=165.1},{C=44.5},{DMIN=118.9},{DMAX=138.20},{F=M12},{F1=12.000},{G=23.9},{G1=14.3},{H=18.0},{J=95.3},{L=54.1},{M=47.8},{R=17.0},{S=32.5},{U=73.9},{V=147.8},{W=14.2},{X=3.0},{CAPS=3065},{CAPD=5759},{PPATH=p2b_sxr_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
125656
204
20
125656
P2B-SXR-20M
0.4
39.4
133.4
34.0
85.9
106.40
M10
21.6
13.5
65.0
33.3
33.3
12.7
26.7
57.2
114.3
12.7
3.0
125657
205
25
125657
P2B-SXR-25M
0.6
41.1
139.7
35.6
93.7
114.30
M10
21.6
14.7
70.4
38.1
36.6
14.2
26.9
63.5
127.0
12.7
3.0
125659
207
35
125659
P2B-SXR-35M
1.9
49.5
165.1
44.5
118.9
138.20
M12
23.9
18.0
95.3
54.1
47.8
17.0
32.5
73.9
147.8
14.2
3.0
125661
209
45
125661
P2B-SXR-45M
2.8
54.1
189.0
50.8
139.7
157.20
M12
22.9
19.1
108.7
63.5
54.1
19.1
35.1
85.9
171.7
17.5
3.0
125662
210
50
125662
P2B-SXR-50M
3.2
57.2
206.2
57.2
152.4
169.70
M16
25.9
19.1
115.1
69.9
57.2
19.1
38.1
93.7
187.5
20.6
3.0
125663
211
55
125663
P2B-SXR-55M
4.1
65.8
225.6
58.4
162.1
188.98
M16
30.7
22.4
126.0
76.2
63.5
22.4
43.4
100.1
200.2
20.6
3.0
125664
212
60
125664
P2B-SXR-60M
5.0
69.6
241.3
60.2
174.8
201.70
M16
30.7
22.4
137.2
84.1
69.9
22.9
46.7
108.0
215.9
22.4
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表