目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVL.2 - Rubber buffers
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVL.2
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dvl_2/dvl_2.prj},{NB=Rubber buffers DVL.2-50-25-11-70},{CODE=436473},{DESCRIPTION=DVL.2-50-25-11-70},{DIM01=50},{DIM02=11.0},{DIM03=25},{DIM04=2},{WEIGHT=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
ⁿ/ₐ
DIM03
h
[mm]
DIM04
s
[mm]
WEIGHT
Weight
[g]
Rubber buffers DVL.2-15-2...
436401
DVL.2-15-25-6-40
15
6.0
25
2
-
Rubber buffers DVL.2-15-2...
436402
DVL.2-15-25-6-55
15
6.0
25
2
-
Rubber buffers DVL.2-15-2...
436403
DVL.2-15-25-6-70
15
6.0
25
2
-
Rubber buffers DVL.2-20-2...
436406
DVL.2-20-25-6-40
20
6.0
25
2
-
Rubber buffers DVL.2-20-2...
436407
DVL.2-20-25-6-55
20
6.0
25
2
-
Rubber buffers DVL.2-20-2...
436408
DVL.2-20-25-6-70
20
6.0
25
2
-
Rubber buffers DVL.2-25-2...
436411
DVL.2-25-20-6.6-40
25
6.6
20
2
-
Rubber buffers DVL.2-25-2...
436412
DVL.2-25-20-6.6-55
25
6.6
20
2
-
Rubber buffers DVL.2-25-2...
436413
DVL.2-25-20-6.6-70
25
6.6
20
2
-
Rubber buffers DVL.2-30-1...
436416
DVL.2-30-15-16-40
30
16.0
15
2
-
Rubber buffers DVL.2-30-1...
436417
DVL.2-30-15-16-55
30
16.0
15
2
-
Rubber buffers DVL.2-30-1...
436418
DVL.2-30-15-16-70
30
16.0
15
2
-
Rubber buffers DVL.2-35-1...
436421
DVL.2-35-15-19-40
35
19.0
15
2
-
Rubber buffers DVL.2-35-1...
436422
DVL.2-35-15-19-55
35
19.0
15
2
-
Rubber buffers DVL.2-35-1...
436423
DVL.2-35-15-19-70
35
19.0
15
2
-
Rubber buffers DVL.2-35-2...
436426
DVL.2-35-20-13-40
35
13.0
20
2
-
Rubber buffers DVL.2-35-2...
436427
DVL.2-35-20-13-55
35
13.0
20
2
-
Rubber buffers DVL.2-35-2...
436428
DVL.2-35-20-13-70
35
13.0
20
2
-
Rubber buffers DVL.2-40-2...
436431
DVL.2-40-20-13-40
40
13.0
20
2
-
Rubber buffers DVL.2-40-2...
436432
DVL.2-40-20-13-55
40
13.0
20
2
-
Rubber buffers DVL.2-40-2...
436433
DVL.2-40-20-13-70
40
13.0
20
2
-
Rubber buffers DVL.2-40-2...
436436
DVL.2-40-28-13-40
40
13.0
28
2
-
Rubber buffers DVL.2-40-2...
436437
DVL.2-40-28-13-55
40
13.0
28
2
-
Rubber buffers DVL.2-40-2...
436438
DVL.2-40-28-13-70
40
13.0
28
2
-
Rubber buffers DVL.2-40-3...
436441
DVL.2-40-30-13-40
40
13.0
30
2
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表