您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
DV-110 - Linear Slide Bearings - Dovetail Slide
Reid Supply
Power Transmission
Linear
Direct Contact Sliding Systems
Dovetail Sliding Assemblies
dovetail_sliding_assemblies
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d07000000/l3_d07030000/l4_d07030600/dovetail_sliding_assemblies/dv-110_asmtab.prj},{NB=DV-212},{PN=DV-212},{AMERSID=1047652},{APACID=-},{EMEAID=-},{A=2.000},{B=1.250},{C=15.000},{D=3.000},{TRAVEL=12},{CON1=DV-212},{CON2=DV-212},{CON3=DV-212},{PPATH=dv-110/dv-110_asmctpl.prj},{URL=https://www.reidsupply.com/en-us/p/dovetail-sliding-assemblies/dv-212}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Width
[Inch]
B
B Height
[Inch]
C
C Rail Length
[Inch]
D
D Carriage Length
[Inch]
TRAVEL
Travel
[Inch]
DV-110
DV-110
1047648
-
-
1.500
1.000
3.000
2.000
1
DV-130
DV-130
1047649
-
-
1.500
1.000
5.000
2.000
3
DV-140
DV-140
1047650
-
-
1.500
1.000
6.000
2.000
4
DV-100
DV-100
1047647
-
-
1.500
1.000
12.000
2.000
10
DV-210
DV-210
1047651
-
-
2.000
1.250
4.000
3.000
1
DV-220
DV-220
1047653
-
-
2.000
1.250
5.000
3.000
2
DV-230
DV-230
1047654
-
-
2.000
1.250
6.000
3.000
3
DV-250
DV-250
1047655
-
-
2.000
1.250
8.000
3.000
5
DV-212
DV-212
1047652
-
-
2.000
1.250
15.000
3.000
12
DV-310
DV-310
1047656
-
-
3.000
1.500
5.000
4.000
1
DV-330
DV-330
1047658
-
-
3.000
1.500
7.000
4.000
3
DV-360
DV-360
1047659
-
-
3.000
1.500
10.000
4.000
6
DV-390
DV-390
1047660
-
-
3.000
1.500
13.000
4.000
9
DV-312
DV-312
1047657
-
-
3.000
1.500
16.000
4.000
12
DV-420
DV-420
1047661
-
-
4.000
1.750
7.000
5.000
2
DV-430
DV-430
1047662
-
-
4.000
1.750
8.000
5.000
3
DV-440
DV-440
1047663
-
-
4.000
1.750
9.000
5.000
4
DV-450
DV-450
1047664
-
-
4.000
1.750
10.000
5.000
5
DV-490
DV-490
1047665
-
-
4.000
1.750
14.000
5.000
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表