您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 06B-2 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets_t_l/duplex_sprockets_06b_2_t_l.prj},{NB=382330024},{ZX=24},{Z=24},{DE=76.7},{DP=72.97},{CNSORDERNO=382330024},{DM=61},{A=25},{TAPERBUSH=1210},{TIPO=2},{KG=0.32},{B2=15.4},{B1=5.2},{C=1},{R3=10},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
382330017
17
55.5
51.83
382330017
41
22
1008
2
0.11
15.4
5.2
1
10
382330018
18
58.6
54.85
382330018
43
22
1008
2
0.15
15.4
5.2
1
10
382330019
19
61.6
57.86
382330019
46
22
1008
2
0.18
15.4
5.2
1
10
382330020
20
64.6
60.89
382330020
48
22
1008
2
0.22
15.4
5.2
1
10
382330021
21
67.6
63.90
382330021
49
22
1008
2
0.16
15.4
5.2
1
10
382330022
22
70.6
66.93
382330022
52
22
1108
2
0.28
15.4
5.2
1
10
382330023
23
73.7
69.95
382330023
59
25
1210
2
0.27
15.4
5.2
1
10
382330024
24
76.7
72.97
382330024
61
25
1210
2
0.32
15.4
5.2
1
10
382330025
25
79.7
75.99
382330025
64
25
1210
2
0.37
15.4
5.2
1
10
382330026
26
82.7
79.02
382330026
65
25
1210
2
0.44
15.4
5.2
1
10
382330027
27
85.7
82.04
382330027
70
25
1210
2
0.50
15.4
5.2
1
10
382330028
28
88.8
85.07
382330028
70
25
1210
2
0.57
15.4
5.2
1
10
382330030
30
94.8
91.12
382330030
75
25
1210
2
0.68
15.4
5.2
1
10
382330038
38
119.0
115.34
382330038
80
25
1610
2
1.03
15.4
5.2
1
10
382330057
57*
177.5
172.91
382330057
90
25
1610
7
1.16
15.4
5.2
1
10
382330076
76*
235.1
230.49
382330076
90
25
1610
7
2.19
15.4
5.2
1
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表