目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSE3G - Proportional directional valve with standard integrated electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
83 220 DSE3G* Direct operated directional control valve with proportional control and integrated electronics - ISO 4401-03 (CETOP 03)
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/83220/83220_dse3g_asmtab.prj},{NB=DSE3G-C01/31N-E0K11A},{IDNR=},{TIPO=DS},{E=E},{DN=3 = ISO 4401-03 (CETOP 03)},{DE=G},{ST=C},{SF=01},{SP=},{SER=31},{GU=N},{RS=E0},{K=K11},{CA=A},{W=},{STEK=OFF},{STEK1=ON},{STEK2=ON},{COD4=0670792},{COD5=0672123},{CDO6=0671191},{PPATH=83220_dse3g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
DN
Nominal size
ⁿ/ₐ
DE
Standard electronics for open loop
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K
Main connector 6 pin + PE
ⁿ/ₐ
DSE3G-C01/31N-E0K11A
DS
E
3 = ISO 4401-03 (CETOP 03...
G
31
K11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表