您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
DRIVES FOR STEPPING MOTORS
Metalwork
Actuators
Cylinders serie Electro
Electric cylinder serie ELEKTRO ISO 15552
Accessories
Drives
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/elektro_iso15552/accessories/drives/drive_stepping_motor.prj},{NB=37D14420000},{CODE=37D14420000},{TYPE=},{DIM=},{CONN=},{OPS=},{CON=},{OVR=24 - 75 VDC},{CR=6},{CVS=},{PRVS=},{ACR=},{TOI=},{PROT=},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Drive code
ⁿ/ₐ
TYPE
Type of STEPPING motor drive
ⁿ/ₐ
DIM
Dimensions
[mm]
CONN
Connectors
ⁿ/ₐ
OPS
Onboard power supply
ⁿ/ₐ
CON
Control
ⁿ/ₐ
OVR
Operating voltage range
ⁿ/ₐ
CR
Current range
[A]
CVS
Current values selected via a dip-switch
ⁿ/ₐ
PRVS
Pulses per rev values selected by dip-switch
[pulse/rev]
ACR
Automatic current reduction with motor off
ⁿ/ₐ
TOI
Type of inputs
ⁿ/ₐ
PROT
Protections
ⁿ/ₐ
37D1222000
37D1222000
Metal box
90 x 99 x 21
Screw type, pull-out
NO
Step and direction
24 - 48 VDC
2.6 - 4.4
8
400, 800, 1600, 3200
YES(50%)
Pull-up or Pull-down, set...
Maximum and minimum volta...
37D14420000
37D14420000
24 - 75 VDC
6
37D1552000
37D1552000
Metal box
152 x 129 x 46
Screw type, pull-out
NO
Step and direction
28 - 62 VAC
3 - 10
8
400, 500, 800, 1000, 1600...
YES(50%)
Opto-isolated
Maximum and minimum volta...
37D21000000
37D21000000
100 W
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表