您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
DM-02009 - Headless Press Fit Bushings - Type PM
Reid Supply
Machining & Finishing
Machine Tool Accessories
Drill Bushings
Headless Press Fit Bushings
Powered by
CAD模型選擇
{reidsupply/l1_m00000000/l2_m08000000/l3_m08040000/l4_m08040300/dm-02009.prj},{NB=DM-09020},{PN=DM-09020},{AMERSID=1022836},{APACID=-},{EMEAID=-},{HIDDEN=No},{DRILLSIZE=9.0},{LENGTH=20},{OD=15 (+.028/+.039)},{TOLERANCE=+.028/+.039},{D1FILLET1=0.050},{D1FILLET2=0.050},{ODSKETCH1=15.000},{URL=https://www.reidsupply.com/en-us/p/drill-bushings/dm-09020}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DRILLSIZE
Drill Size
[mm]
LENGTH
Length
[mm]
OD
Outside Diameter
ⁿ/ₐ
DM-03008
DM-03008
1022805
-
-
3.0
8
6 (+.019/+.027)
DM-03012
DM-03012
1022813
-
-
3.0
12
6 (+.019/+.027)
DM-03016
DM-03016
1022822
-
-
3.0
16
6 (+.019/+.027)
DM-04008
DM-04008
1022806
-
-
4.0
8
7 (+.023/+.032)
DM-04012
DM-04012
1022814
-
-
4.0
12
7 (+.023/+.032)
DM-04016
DM-04016
1022823
-
-
4.0
16
7 (+.023/+.032)
DM-04212
DM-04212
1022815
-
-
4.2
12
8 (+.023/+.032)
DM-04516
DM-04516
1022824
-
-
4.5
16
8 (+.023/+.032)
DM-05520
DM-05520
1022832
-
-
5.5
20
10 (+.023/+.032)
DM-06010
DM-06010
1022807
-
-
6.0
10
10 (+.023/+.032)
DM-06016
DM-06016
1022825
-
-
6.0
16
10 (+.023/+.032)
DM-06020
DM-06020
1022833
-
-
6.0
20
10 (+.023/+.032)
DM-06410
DM-06410
1022808
-
-
6.4
10
12 (+.028/+.039)
DM-06810
DM-06810
1022809
-
-
6.8
10
12 (+.028/+.039)
DM-07010
DM-07010
1022810
-
-
7.0
10
12 (+.028/+.039)
DM-07016
DM-07016
1022826
-
-
7.0
16
12 (+.028/+.039)
DM-07020
DM-07020
1022834
-
-
7.0
20
12 (+.028/+.039)
DM-07510
DM-07510
1022811
-
-
7.5
10
12 (+.028/+.039)
DM-08010
DM-08010
1022812
-
-
8.0
10
12 (+.028/+.039)
DM-08016
DM-08016
1022827
-
-
8.0
16
12 (+.028/+.039)
DM-08020
DM-08020
1022835
-
-
8.0
20
12 (+.028/+.039)
DM-08512
DM-08512
1022816
-
-
8.5
12
15 (+.028/+.039)
DM-08520
DM-08520
1061859
-
-
8.5
20
15 (+.028/+.039)
DM-08525
DM-08525
1022842
-
-
8.5
25
15 (+.028/+.039)
DM-09012
DM-09012
1022817
-
-
9.0
12
15 (+.028/+.039)
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表