您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Disc magnet, neodymium iron boron (NdFeB) - Magnetized over dimension H (axial), application temperature max. 80 °C
Schallenkammer
Magnete
Neodymium magnets
Powered by
CAD模型選擇
{schallenkammer/magnete/rohmagnete_aus_ndfeb/35001_scheibenmagnete_ndfeb.prj},{NB=35048},{ARTNR=35048},{DESL=Scheibenmagnet, NdFeB-N45 Ø 8±0,1 x 6±0,1 mm axial magnetisiert vernickelt},{D=8.0},{H=6.0},{MAT=Neodym / NdFeB},{EP=342-366},{R=1320 - 1380},{KHCB=≥836},{KHCJ=≥955},{SG=7,6},{MAT1=N45},{MO=H},{MAG=axial},{MAT2=vernickelt},{TEMP=80},{TD=(+0,1/-0,1)},{TH=(+0,1/-0,1)},{PI=1},{G=0.00223},{CTN=8505 1110},{LINK=Webpage},{PDF=Download}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
DESL
Description Long
ⁿ/ₐ
D
Diameter D
[mm]
H
Height H
[mm]
MAT
Magnetic material
ⁿ/ₐ
EP
Energy product BxHmax
[KJ/m^3]
R
Remanence B
[mT]
KHCB
Coerzivity HcB
[kA/m]
KHCJ
Coerzivity HcB
[kA/m]
MAT1
Material
ⁿ/ₐ
MO
Magnetized over
ⁿ/ₐ
MAG
Magnetization
ⁿ/ₐ
MAT2
Surface
ⁿ/ₐ
TEMP
Operating temp. max °C
ⁿ/ₐ
PI
Piece per pack
ⁿ/ₐ
G
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
3500105
3500105
Disc magnet, NdFeB-N45 Ø ...
2.0
4.0
Neodymium / NdFeB
342-366
1320 - 1380
≥836
≥955
N45
H
axial
nickel plated
80
1
0.00009
8505 1110
35002
35002
Disc magnet, NdFeB-N35 Ø ...
2.0
8.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00019
8505 1110
35003
35003
Disc magnet, NdFeB-N42 Ø ...
2.5
1.0
Neodymium / NdFeB
318-342
1280 - 1320
≥915
≥955
N42
H
axial
nickel plated
80
1
0.00004
8505 1110
3500301
3500301
Disc magnet, NdFeB-N35 Ø ...
2.5
5.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00018
8505 1110
35004
35004
Disc magnet, NdFeB-N35 Ø ...
3.0
2.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00010
8505 1110
35006
35006
Disc magnet, NdFeB-N45 Ø ...
4.0
2.0
Neodymium / NdFeB
342-366
1320 - 1380
≥836
≥955
N45
H
axial
nickel plated
80
1
0.00019
8505 1110
35009
35009
Disc magnet, NdFeB-N35 Ø ...
4.0
2.5
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00023
8505 1110
35010
35010
Disc magnet, NdFeB-N35M Ø...
3.0
4.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥1114
N35M
H
axial
nickel plated
80
1
0.00021
8505 1110
3501001
3501001
Disc magnet, NdFeB-N42 Ø ...
3.0
5.0
Neodymium / NdFeB
318-342
1280 - 1320
≥915
≥955
N42
H
axial
nickel plated
80
1
0.00026
8505 1110
35011
35011
Disc magnet, NdFeB-N35 Ø ...
4.0
1.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00009
8505 1110
35012
35012
Disc magnet, NdFeB-N35 Ø ...
4.0
3.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00028
8505 1110
3501304
3501304
Disc magnet, NdFeB-N35 Ø ...
4.0
5.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00040
8505 1110
35015
35015
Disc magnet, NdFeB-N45 Ø ...
5.0
1.0
Neodymium / NdFeB
342-366
1320 - 1380
≥836
≥955
N45
H
axial
nickel plated
80
1
0.00015
8505 1110
35017
35017
Disc magnet, NdFeB-N38SH ...
4.0
8.0
Neodymium / NdFeB
287-310
1220 - 1250
≥907
≥1592
N38SH
H
axial
nickel plated
80
1
0.00074
8505 1110
35018
35018
Disc magnet, NdFeB-N45 Ø ...
4.0
4.0
Neodymium / NdFeB
342-366
1320 - 1380
≥836
≥955
N45
H
axial
nickel plated
80
1
0.00037
8505 1110
35020
35020
Disc magnet, NdFeB-N35 Ø ...
5.0
1.5
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00022
8505 1110
3502001
3502001
Disc magnet, NdFeB-N35 Ø ...
5.0
1.5
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00022
8505 1110
35021
35021
Disc magnet, NdFeB-N35 Ø ...
5.0
3.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00044
8505 1110
35023
35023
Disc magnet, NdFeB-N35 Ø ...
5.0
2.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00029
8505 1110
35026
35026
Disc magnet, NdFeB-N35 Ø ...
6.0
3.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00063
8505 1110
35027
35027
Disc magnet, NdFeB-N45 Ø ...
6.0
2.0
Neodymium / NdFeB
342-366
1320 - 1380
≥836
≥955
N45
H
axial
nickel plated
80
1
0.00042
8505 1110
35028
35028
Disc magnet, NdFeB-N35 Ø ...
6.0
4.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00084
8505 1110
35033
35033
Disc magnet, NdFeB-N35 Ø ...
6.0
7.5
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00157
8505 1110
35034
35034
Disc magnet, NdFeB-N35 Ø ...
6.0
8.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00167
8505 1110
35035
35035
Disc magnet, NdFeB-N35 Ø ...
7.0
1.5
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00043
8505 1110
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN55.2 - Raw magnets, disc-shaped
Berger Tools
04.04.2023
HXD - Magnets with Holders - Super Thin Type
Misumi
29.05.2023
K0553 - Magnets shallow pot NdFeB
KIPP
27.05.2024
GN 52.2 - Retaining magnets, rod-shaped, with female thread
Elesa+Ganter
21.06.2024
GN 55.1 - Raw Magnets, Neodymium, disk-Shaped, with Bore or Countersunk
Elesa+Ganter
21.06.2024
WSGC, WSGP, WSGB, WSEA, WSGA, WSGF - Sponge Washers - Selectable Type - No ...
Misumi
30.06.2021
VULFH, VULFM, UREFH, UREFM, URHFH - Abrasion Resistant Urethane Washers/Hea...
Misumi
30.06.2021
GN 52.5 - Retaining Magnets, Neodymium-Iron-Boron (NdFeB), Housing Stainles...
Elesa+Ganter
21.06.2024
Disc magnet, neodymium iron boron (NdFeB) - Magnetized over dimension H (ax...
Schallenkammer
22.02.2024
Ring magnet with 90° depression, neodymium iron boron (NdFeB) - Magnetized ...
Schallenkammer
21.12.2023
Ring magnet, neodymium iron boron (NdFeB) - Magnetized over dimension H (ax...
Schallenkammer
21.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表