目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 808 - Stainless Steel-Universal joints with friction bearing, Form DG double, with friction bearing, with keyway
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
DIN808
DIN808 NI
DIN808 NI DG
DIN808 NI DG K
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/kreuzgelenke/din808/din808_ni/din808_ni_dg/din808_ni_dg_k/din_808_dg_ni_ass.prj},{NB=Edelstahl-Kreuzgelenk mit Gleitlager DIN808-22-K10-74-DG-NI},{ARTNR=DIN808-22-K10-74-DG-NI},{PARTNUMBER=DIN 808-22-K10-74-DG-NI},{NORMNR=DIN 808},{PPATH=din_808_dg_ni3.prj},{WKL=0},{WKL2=0},{WKR=0},{WKR2=0},{D1=22},{D2=K10},{S=10},{L2=74},{L3=24},{L4=26},{T=12},{R=4},{R2=5},{WEIGHT=0.1440},{CTN=84831050},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Diameter
[mm]
D2
Bore
ⁿ/ₐ
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Kreuzgelenk mit...
DIN808-16-K6-56-DG-NI
16
K6
56
17
22
8
0.0650
84831050
YES
Edelstahl-Kreuzgelenk mit...
DIN808-16-K8-62-DG-NI
16
K8
62
20
22
11
0.0650
84831050
YES
Edelstahl-Kreuzgelenk mit...
DIN808-22-K10-74-DG-NI
22
K10
74
24
26
12
0.1440
84831050
YES
Edelstahl-Kreuzgelenk mit...
DIN808-25-K12-86-DG-NI
25
K12
86
28
30
13
0.2190
84831050
YES
Edelstahl-Kreuzgelenk mit...
DIN808-32-K16-105-DG-NI
32
K16
105
34
37
16
0.4270
84831050
YES
Edelstahl-Kreuzgelenk mit...
DIN808-42-K20-128-DG-NI
42
K20
128
41
46
18
0.0150
84831050
YES
Edelstahl-Kreuzgelenk mit...
DIN808-50-K25-163-DG-NI
50
K25
163
54
55
26
1.6280
84831050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表