Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 976-1-A-8.8-FGW-RH-VZ - 螺纹杆公制DIN 976-1表格A(前DIN 975),材料为钢8.8镀锌,细螺纹,右手螺纹
MÄDLER
驱动元件
螺母、螺栓和紧固件
公制螺纹连杆
Powered by
CAD模型選擇
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/gewindestangen_metrisch/gewst_din976-1_8-8_fgw.prj},{NB=65171200-M12x1,5x1000},{ARTNR=65171200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl 8.8 verzinkt},{AUSF=DIN 976-1, Form A, Feingewinde, rechtsgängig},{G=M12x1,5},{P=1.5},{L=1000},{GEW=0.728},{GG=12},{CTN=73181542}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
G
螺紋
[mm]
P
坡度P
[mm]
L
长度L
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
65170800
65170800
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,细牙螺纹,右旋
M8x1
1.0
1000
0.319
73181542
65171000
65171000
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,细牙螺纹,右旋
M10x1
1.0
1000
0.502
73181542
65171200
65171200
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,细牙螺纹,右旋
M12x1,5
1.5
1000
0.728
73181542
65171600
65171600
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,细牙螺纹,右旋
M16x1,5
1.5
1000
1.330
73181542
65172000
65172000
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,细牙螺纹,右旋
M20x1,5
1.5
1000
2.080
73181542
65172400
65172400
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,细牙螺纹,右旋
M24x1,5
1.5
1000
3.000
73181542
65173000
65173000
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,细牙螺纹,右旋
M30x2
2.0
1000
4.740
73181542
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表