您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈1481 - Spannstifte (-huelsen) geschlitzt, schwere Ausfuehrung
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1481_v2.prj},{NB=Spannstift DIN 1481 V2 4.5x18 51428.045.018(High)},{CNSORDERNO=51428.045.018},{NENNID=M4.5},{D=4.5},{L=18},{BRAND=Fabory},{STANDARD=DIN ≈1481},{THREAD=},{THREADDIRECTIO=},{STYLE=Heavy duty},{TYPE=Straight slotted pin},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO≈8752;BS≈7060;NEN≈2458},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077010154},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{PACKAGING=MIN},{VARIANT=0},{FAB_GEO=},{FAB_ARTICLENUMBER=51428.045.018},{FABNETWEIGHT=1.430},{DA=2.900},{A=0.800},{B=1.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_1481_v2.png}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Kurzbeschreibung
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Verpackungseinheit
[PCS]
DA
Innendurchmesser
ⁿ/ₐ
A
Point height
ⁿ/ₐ
B
Wing tip edge ride
ⁿ/ₐ
Spannstift DIN 1481 V2 1x...
51428.010.004
M1
1.0
4
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00001
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009585
7318240090
23-10-01-02
31163201
EC002384
0.800
0.150
0.200
Spannstift DIN 1481 V2 1x...
51428.010.005
M1
1.0
5
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00002
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009592
7318240090
23-10-01-02
31163201
EC002384
0.800
0.150
0.200
Spannstift DIN 1481 V2 1x...
51428.010.006
M1
1.0
6
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00002
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287229
23-10-01-02
31163201
EC002384
0.800
0.150
0.200
Spannstift DIN 1481 V2 1x...
51428.010.008
M1
1.0
8
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00003
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287236
23-10-01-02
31163201
EC002384
0.800
0.150
0.200
Spannstift DIN 1481 V2 1x...
51428.010.010
M1
1.0
10
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00000
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009608
7318240090
23-10-01-02
31163201
EC002384
0.800
0.150
0.200
Spannstift DIN 1481 V2 1x...
51428.010.012
M1
1.0
12
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00004
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009615
7318240090
23-10-01-02
31163201
EC002384
0.800
0.150
0.200
Spannstift DIN 1481 V2 1x...
51428.010.014
M1
1.0
14
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00000
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009622
7318240090
23-10-01-02
31163201
EC002384
0.800
0.150
0.200
Spannstift DIN 1481 V2 1x...
51428.010.016
M1
1.0
16
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00000
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009639
7318240090
23-10-01-02
31163201
EC002384
0.800
0.150
0.200
Spannstift DIN 1481 V2 1x...
51428.010.018
M1
1.0
18
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00007
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009646
7318240090
23-10-01-02
31163201
EC002384
0.800
0.150
0.200
Spannstift DIN 1481 V2 1....
51428.015.004
M1.5
1.5
4
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00000
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009653
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 1....
51428.015.005
M1.5
1.5
5
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00000
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009660
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 1....
51428.015.006
M1.5
1.5
6
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00005
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287267
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 1....
51428.015.008
M1.5
1.5
8
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00009
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287274
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 1....
51428.015.010
M1.5
1.5
10
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00009
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287281
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 1....
51428.015.012
M1.5
1.5
12
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00010
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287298
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 1....
51428.015.014
M1.5
1.5
14
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00012
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009677
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 1....
51428.015.016
M1.5
1.5
16
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00014
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287304
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 1....
51428.015.018
M1.5
1.5
18
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00015
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009684
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 1....
51428.015.020
M1.5
1.5
20
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00017
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287311
7318240090
23-10-01-02
31163201
EC002384
1.100
0.250
0.300
Spannstift DIN 1481 V2 2x...
51428.020.004
M2
2.0
4
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00000
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009691
7318240090
23-10-01-02
31163201
EC002384
1.500
0.350
0.400
Spannstift DIN 1481 V2 2x...
51428.020.005
M2
2.0
5
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00000
ISO≈8752;BS≈7060;NEN≈2458
Y
8717077009707
7318240090
23-10-01-02
31163201
EC002384
1.500
0.350
0.400
Spannstift DIN 1481 V2 2x...
51428.020.006
M2
2.0
6
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00009
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287328
7318240090
23-10-01-02
31163201
EC002384
1.500
0.350
0.400
Spannstift DIN 1481 V2 2x...
51428.020.008
M2
2.0
8
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00012
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287335
7318240090
23-10-01-02
31163201
EC002384
1.500
0.350
0.400
Spannstift DIN 1481 V2 2x...
51428.020.010
M2
2.0
10
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00020
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287342
7318240090
23-10-01-02
31163201
EC002384
1.500
0.350
0.400
Spannstift DIN 1481 V2 2x...
51428.020.012
M2
2.0
12
Fabory
DIN ≈1481
Heavy duty
Straight slotted pin
Stainless steel
0.00018
ISO≈8752;BS≈7060;NEN≈2458
Y
8715492287359
7318240090
23-10-01-02
31163201
EC002384
1.500
0.350
0.400
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 1481 (ISO 8752) - FN 8233 - schwarz - Clamping pins
SFS Group Schweiz AG
25.09.2023
ISO 8752 - Clamping pins - slotted, heavy duty
Fabory
13.02.2023
DIN 1481 (ISO 8752) - FN 211 - rostfrei A2 - Clamping pins
SFS Group Schweiz AG
25.09.2023
DIN 71412 - Lubricating nipple button head
Fabory
13.02.2023
DIN 6885-1 A - Parallel keys, deep pattern
Fabory
13.02.2023
DIN ≈916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
MCGB - Twin-Guide Cylinder
MINDMAN
11.08.2023
DIN 7 - Stainless steel A4
Böllhoff
26.10.2021
BN 876 - Slotted spring pins heavy duty (ISO 8752; DIN 1481), steel hardene...
Bossard Catalog
31.10.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 94 - Split pins
Fabory
13.02.2023
ISO 8752 - Steel
Böllhoff
26.10.2021
BN 337 - Slotted spring pins heavy duty (ISO 8752; ~DIN 1481), stainless st...
Bossard Catalog
26.01.2023
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
13.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表