您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
QA認證資訊
目錄: LM Systems
Created: 10.04.2024
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
LM Systems
DIK - Compact
LM Systems
进给丝杠
Ball Screw (New classification)
Positioning Ball Screw
Preload
Powered by
CAD模型選擇
{linmotion/fed_screw/ball_screw_2/positioning/preload/rev2_simple_nut_dik_asmtab.prj},{NB=DIK3204-10RRG0+90LC0_000_rev},{IDNR=},{TP=DIK series},{MN=DIK3204-10},{MNVIS=DIK 3204-10},{QZ=},{TS=RR},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=90},{EL=3050.000},{L=80.000},{D=32},{C0=1600.000},{C1=1800.000},{C2=2200.000},{C3=2500.000},{C5=2800.000},{C7=3200.000},{E=64.000},{E1=53.000},{F=25.000},{F1=25.000},{N=9.000},{H=13.000},{E2=19.000},{E3=16.000},{AXC=G0},{ACC=C0},{PN=0.000},{SEM=0},{PPATH=simple_nut_dik_asmtpl.prj},{LEAD=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
ST
行程
[mm]
NL
Nut length
ⁿ/ₐ
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
ⁿ/ₐ
NETP
Non-effective thread part (both sides) (Note 1
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
DIK1404-4RRG0+58LC0
DIK1404-4
0.0
48.000
0.000
0.000
48.000
5.000
Overall thread lenght is ...
-
DIK1404-6RRG0+70LC0
DIK1404-6
0.0
60.000
0.000
0.000
60.000
5.000
Overall thread lenght is ...
-
DIK1605-6RRG0+70LC0
DIK1605-6
0.0
60.000
0.000
0.000
60.000
5.000
Overall thread lenght is ...
-
DIK2004-6RRG0+72LC0
DIK2004-6
0.0
62.000
0.000
0.000
62.000
5.000
Overall thread lenght is ...
-
DIK2004-8RRG0+80LC0
DIK2004-8
0.0
70.000
0.000
0.000
70.000
5.000
Overall thread lenght is ...
-
DIK2005-6RRG0+71LC0
DIK2005-6
0.0
61.000
0.000
0.000
61.000
5.000
Overall thread lenght is ...
-
DIK2006-6RRG0+88LC0
DIK2006-6
0.0
76.000
0.000
0.000
76.000
6.000
Overall thread lenght is ...
-
DIK2008-4RRG0+85LC0
DIK2008-4
0.0
69.000
0.000
0.000
69.000
8.000
Overall thread lenght is ...
-
DIK2504-6RRG0+73LC0
DIK2504-6
0.0
63.000
0.000
0.000
63.000
5.000
Overall thread lenght is ...
-
DIK2504-8RRG0+81LC0
DIK2504-8
0.0
71.000
0.000
0.000
71.000
5.000
Overall thread lenght is ...
-
DIK2505-6RRG0+71LC0
DIK2505-6
0.0
61.000
0.000
0.000
61.000
5.000
Overall thread lenght is ...
-
DIK2506-4RRG0+72LC0
DIK2506-4
0.0
60.000
0.000
0.000
60.000
6.000
Overall thread lenght is ...
-
DIK2506-6RRG0+84LC0
DIK2506-6
0.0
72.000
0.000
0.000
72.000
6.000
Overall thread lenght is ...
-
DIK2508-4RRG0+87LC0
DIK2508-4
0.0
71.000
0.000
0.000
71.000
8.000
Overall thread lenght is ...
-
DIK2508-6RRG0+110LC0
DIK2508-6
0.0
94.000
0.000
0.000
94.000
8.000
Overall thread lenght is ...
-
DIK2510-4RRG0+105LC0
DIK2510-4
0.0
85.000
0.000
0.000
85.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
DIK2805-6RRG0+79LC0
DIK2805-6
0.0
69.000
0.000
0.000
69.000
5.000
Overall thread lenght is ...
-
DIK2805-8RRG0+89LC0
DIK2805-8
0.0
79.000
0.000
0.000
79.000
5.000
Overall thread lenght is ...
-
DIK2806-6RRG0+85LC0
DIK2806-6
0.0
73.000
0.000
0.000
73.000
6.000
Overall thread lenght is ...
-
DIK2810-4RRG0+104LC0
DIK2810-4
0.0
84.000
0.000
0.000
84.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
DIK3204-6RRG0+74LC0
DIK3204-6
0.0
64.000
0.000
0.000
64.000
5.000
Overall thread lenght is ...
-
DIK3204-8RRG0+82LC0
DIK3204-8
0.0
72.000
0.000
0.000
72.000
5.000
Overall thread lenght is ...
-
DIK3204-10RRG0+90LC0
DIK3204-10
0.0
80.000
0.000
0.000
80.000
5.000
Overall thread lenght is ...
-
DIK3205-6RRG0+72LC0
DIK3205-6
0.0
62.000
0.000
0.000
62.000
5.000
Overall thread lenght is ...
-
DIK3205-8RRG0+83LC0
DIK3205-8
0.0
73.000
0.000
0.000
73.000
5.000
Overall thread lenght is ...
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表