DCX3 DCX4 shut-off and divert valve - Automated DCX4 T/L body with Sorio control top
Definox
DCX3 DCX4 NEOS Changeover valves
DCX4 Changeover valves
Automatic DCX4
Automatic DCX4 Body TL
DCX4 Body TL with Sorio control top
Powered by
CAD模型選擇
{definox/vannes20e020clapet20simple20e9tanche9ite920dcx320dcx420neos/vannes20e020clapet20simple20e9tanche9ite920dcx4/dcx420automatique/dcx420automatique20corps20tl/dcx420corps20tl20avec20boitier20sorio/vanne20e020clapet20dcx320dcx4.prj},{NB=CU101B27100-SU},{PREVIEW=../../../../../_pool_/83/06/dcx4_automatique_corps_tl_av_boitier_sorio.png},{REF=CU101B27100-SU},{DESC=DCX4 US 4\" Actionneur pneumatique NO Corps en T/L},{TUBE=97,4 / 101,6},{V=DCX4},{DIAM=US 4\"},{ACT=Actionneur pneumatique NO},{BODY=Corps en T/L},{MATB=1.4404},{MATS=MEMBRANE / PFA / EPDM},{FITTING=A souder},{DEFAULTSORTATTR=13356}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
BODY
Body
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
CS025A21100-SU
CS025A21100-SU
DCX4 SMS 25 NC Pneumatic ...
22,6 / 25
DCX4
SMS 25
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CS038A21100-SU
CS038A21100-SU
DCX4 SMS 38 NC Pneumatic ...
35,6 / 38
DCX4
SMS 38
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CS051A21100-SU
CS051A21100-SU
DCX4 SMS 51 NC Pneumatic ...
48,5 / 51
DCX4
SMS 51
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CS063A21100-SU
CS063A21100-SU
DCX4 SMS 63 NC Pneumatic ...
60,3 / 63,5
DCX4
SMS 63
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CS076A21100-SU
CS076A21100-SU
DCX4 SMS 76 NC Pneumatic ...
72,9 / 76,1
DCX4
SMS 76
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CS104A21100-SU
CS104A21100-SU
DCX4 SMS 104 NC Pneumatic...
100 / 104
DCX4
SMS 104
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CD025A21100-SU
CD025A21100-SU
DCX4 DIN 25 NC Pneumatic ...
26 / 29
DCX4
DIN 25
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CD032A21100-SU
CD032A21100-SU
DCX4 DIN 32 NC Pneumatic ...
32 / 35
DCX4
DIN 32
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CD040A21100-SU
CD040A21100-SU
DCX4 DIN 40 NC Pneumatic ...
38 / 41
DCX4
DIN 40
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CD050A21100-SU
CD050A21100-SU
DCX4 DIN 50 NC Pneumatic ...
50 / 53
DCX4
DIN 50
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CD065A21100-SU
CD065A21100-SU
DCX4 DIN 65 NC Pneumatic ...
66 / 70
DCX4
DIN 65
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CD080A21100-SU
CD080A21100-SU
DCX4 DIN 80 NC Pneumatic ...
81 / 85
DCX4
DIN 80
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CD100A21100-SU
CD100A21100-SU
DCX4 DIN 100 NC Pneumatic...
100 / 104
DCX4
DIN 100
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CD125A21100-SU
CD125A21100-SU
DCX4 DIN 125 NC Pneumatic...
125 / 129
DCX4
DIN 125
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CD150A21100-SU
CD150A21100-SU
DCX4 DIN 150 NC Pneumatic...
150 / 154
DCX4
DIN 150
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CU025A21100-SU
CU025A21100-SU
DCX4 US 1" NC Pneumatic a...
22,1 / 25,4
DCX4
US 1"
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CU038A21100-SU
CU038A21100-SU
DCX4 US 1"1/2 NC Pneumati...
34,8 / 38,1
DCX4
US 1"1/2
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CU051A21100-SU
CU051A21100-SU
DCX4 US 2" NC Pneumatic a...
47,5 / 50,8
DCX4
US 2"
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CU063A21100-SU
CU063A21100-SU
DCX4 US 2"1/2 NC Pneumati...
60,2 / 63,5
DCX4
US 2"1/2
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CU076A21100-SU
CU076A21100-SU
DCX4 US 3" NC Pneumatic a...
72,9 / 76,1
DCX4
US 3"
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CU101A21100-SU
CU101A21100-SU
DCX4 US 4" NC Pneumatic a...
97,4 / 101,6
DCX4
US 4"
NC pneumatic actuator
T/L body
1.4404
PFA / EPDM
To weld
CS025A22100-SU
CS025A22100-SU
DCX4 SMS 25 NC Pneumatic ...
22,6 / 25
DCX4
SMS 25
NC pneumatic actuator
T/L body
1.4404
PFA / FKM
To weld
CS038A22100-SU
CS038A22100-SU
DCX4 SMS 38 NC Pneumatic ...
35,6 / 38
DCX4
SMS 38
NC pneumatic actuator
T/L body
1.4404
PFA / FKM
To weld
CS051A22100-SU
CS051A22100-SU
DCX4 SMS 51 NC Pneumatic ...
48,5 / 51
DCX4
SMS 51
NC pneumatic actuator
T/L body
1.4404
PFA / FKM
To weld
CS063A22100-SU
CS063A22100-SU
DCX4 SMS 63 NC Pneumatic ...
60,3 / 63,5
DCX4
SMS 63
NC pneumatic actuator
T/L body
1.4404
PFA / FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表